Vineyards

  • Overview
  • Documents
  • Related products
  • Videos
  • Contact us

Late spring frosts are one of the greatest challenges vine growers are facing. Non-heated vines can suffer considerable inflorescence damages (up to 50 percent), while heated vines will have dramatically improved protection of harvest loss or damage and reduce the losses to approximately 13-20 percent.​

Electric heating solves the challenge with energy-efficient systems using electric heating cables to protect vines against frost damage. Vineyard Frost Protection is a sustainable solution for a green and clean future through low energy consumption during the frost period, allowing up to 87 percent of the harvest to be saved. Vineyard Frost Protection is an ideal solution for any vineyard dimension.

The electric heating system product portfolio for the Vineyard Frost Protection consists of three major components:​

  • a heating element – heating cable with constant wattage or a self-limiting heating cable​
  • a controller with a temperature sensor or a controller with both temperature and moisture sensors​
  • fixing elements and accessories​

The heating cables are installed and fixed on metal wire along the grapes. The system is controlled automatically by temperature sensors connected to the controller.​

Most of the cables are manufactured as ready-made heating elements with a specific length, with connecting power supply cable (cold lead or cold tail) and sealed joints (connection muffs or end terminals).​ The range of the heating cables' linear output for Vineyard Frost Protection is usually between 10 and 20 W/m (Watt per linear meter).​

To choose the best solution it’s necessary to:

  • consider the vinery’s geographical position and temperature fluctuations and choose the corresponding power needed per meter​
  • indicate length of each row of vines​
  • contact EH@danfoss.com for technical support

Features and benefits

An energy-efficient solution with electric heating cables​

Easy, fast and reliable installation​

A customized approach to meet client’s needs, area of vinery, and number of rows​

Proven high vine-saving impact compared to the existing methods​

A sustainable solution for a green and clean future through low energy consumption during the frost period

Documents

Documents
Type Name Language Valid for Updated Download File type
Application guide Vineyards Frost Protection English Multiple 18 Oct, 2021 13.7 MB .pdf
Application guide Vineyards Frost Protection Spanish, Castilian Spain 25 Nov, 2021 14.1 MB .pdf
Application guide Vineyards Frost Protection Turkish Turkey 25 Nov, 2021 14.1 MB .pdf
Application guide Vineyards Frost Protection Romanian, Moldavian, Moldovan Romania 25 Nov, 2021 14.1 MB .pdf
Application guide Vineyards Frost Protection Swedish Sweden 25 Nov, 2021 14.1 MB .pdf
Application guide Vineyards Frost Protection Croatian Croatia 25 Nov, 2021 14.1 MB .pdf
Application guide Vineyards Frost Protection Portuguese Portugal 25 Nov, 2021 14.1 MB .pdf
Application guide Vineyards Frost Protection Slovak Slovakia 25 Nov, 2021 14.1 MB .pdf
Application guide Vineyards Frost Protection Serbian (RS) Serbia 25 Nov, 2021 14.1 MB .pdf
Application guide Vineyards Frost Protection Estonian Estonia 25 Nov, 2021 14.1 MB .pdf
Application guide Vineyards Frost Protection Latvian Latvia 25 Nov, 2021 14.1 MB .pdf
Application guide Vineyards Frost Protection Russian Central Asia Unit 25 Nov, 2021 14.1 MB .pdf
Application guide Vineyards Frost Protection Norwegian Bokmål Norway 25 Nov, 2021 14.1 MB .pdf
Application guide Vineyards Frost Protection Finnish Finland 25 Nov, 2021 14.1 MB .pdf
Application guide Vineyards Frost Protection Dutch, Flemish Netherlands 25 Nov, 2021 14.1 MB .pdf
Application guide Vineyards Frost Protection Bulgarian Bulgaria 25 Nov, 2021 14.1 MB .pdf
Application guide Vineyards Frost Protection English Multiple 21 Nov, 2024 14.1 MB .pdf
Application guide Vineyards Frost Protection French France 21 Nov, 2024 14.1 MB .pdf
Application guide Vineyards Frost Protection Polish Poland 02 Oct, 2024 14.1 MB .pdf
Application guide Vineyards Frost Protection Chinese (CN) China 25 Nov, 2021 14.6 MB .pdf
Application guide Vineyards Frost Protection Czech Czech Republic 25 Nov, 2021 14.1 MB .pdf
Application guide Vineyards Frost Protection German Germany 25 Nov, 2021 14.1 MB .pdf
Application guide Vineyards Frost Protection Danish Denmark 25 Nov, 2021 14.1 MB .pdf
Application guide Vineyards Frost Protection Hungarian Hungary 25 Nov, 2021 14.1 MB .pdf
Application guide Vineyards Frost Protection Slovenian Slovenia 25 Nov, 2021 14.1 MB .pdf
Application guide Vineyards Frost Protection Ukrainian Ukraine 25 Nov, 2021 13.9 MB .pdf
Application guide Vineyards Frost Protection Italian Italy 25 Nov, 2021 14.1 MB .pdf
Application guide Vineyards Frost Protection Lithuanian Lithuania 25 Nov, 2021 14.1 MB .pdf

Related products

Videos

Contact us

For further information, please contact us for technical support