Best quality components for any RTU application
The constant innovation in rooftop unit (RTU) design is driven by new demands for higher energy efficiency and local regulations. Lower operating costs or standards such as LEED, include requirements for new, low GWP refrigerants, and create the need for products to support these changes in RTU designs.
Danfoss has extensive experience in solutions for RTUs, used in commercial air conditioning systems. Our range of components comprises some of the most reliable and best quality components for any RTU application to meet the specific demands of energy efficiency, reliability and cost.
Our wide product portfolio makes selections for complete units easy and efficient. We invite you to browse through our offering from metering devices to compressors, inverter technology, control valves and filter driers and the like.
Features and benefits
-
All you need in one place, delivered by highly experienced air conditioning experts
-
High energy efficiency
-
Optimized for environmentally friendly, low GWP refrigerants
-
Reduced applied costs and short payback times
-
Dedicated technical and customer service around the world
-
Eco labelling options

As you look for ways to make Rooftop and Air Handling systems more efficient and match cooling industry needs and expectations, we have the solutions to streamline compliance.
- Build efficient and sustainable rooftop and air handling units

Inverter technology applied to Rooftops for high seasonal efficiency, heat recovery, flexibility for easy installation, controlling indoor environments with energy use reduction.
- New from Keyter: Inverter technology applied to highly efficient air to air solutions

X-DRY units combine VSH compressors and modulating gas reheat and achieves a 12:1 turndown ratio to support dehumidification and energy savings in a US college.
Related products

FC 103 is dedicated to controlling compressors, pumps and fans for significant energy savings in refrigeration plants.

Dedicated functionality that improves flow control and saves energy in industrial pump and fan applications.

This tough and savvy FC102 drive enhances pump and fan applications in building management systems, and runs outdoors in most climates.

Every AC drive application is different. DrivePro® Services is a collection of tailor-made products designed around your needs.
From optimized spare part packages to condition-monitoring solutions, customize our products to support your business through the different lifecycle stages of your AC drive.

Danfoss’ range of universal MCX programmable controllers offers the functionality and reliability you need to get the best out of your heating, ventilation, air-conditioning and refrigeration (HVAC/R) equipment.

ETS is a series of electric expansion valves for precise liquid injection in evaporators for air conditioning and refrigeration applications. The valve piston and linear positioning design is fully balanced, providing bi-flow feature as well as solenoid tight shut-off function in both flow directions. ETS valves are compatible with electronic control solutions from Danfoss and other manufacturers.

Save time and money with MCHE standard products. The introduction of micro channel heat exchanger condensers, which combine resource and energy efficiency with minimal use of refrigerants, is enabling the development of leaner, greener solutions. Select one of our standard products and you can buy any quantity of condensers, any time, large or small, directly from stock.

NRV and NRVH can be used in liquid, suction and hot gas lines in refrigeration and air conditioning plants with fluorinated refrigerants. NRV and NRVH can be supplied with flare and solder connections. They are also available with oversize solder connections providing flexibility in the use of check valves.

Solenoid valves for A/C and commercial refrigeration for fluorinated refrigerants and CO2 (R744). Solenoid valves and coils are normally supplied separately and then assembled without tools, providing optimum flexibility and product availability.

SGP is a series of sight glasses for high pressure applications (Max Working Pressure 52 bar/754 psig). SGP is available in versions optimized for refrigerants with mineral oil e.g. HCFC, and in versions optimized for non-flammable HFC refrigerants. SGP is available with flare, solder and socket connections, and with and without moisture indicators.

Refrigeration pressure transmitters are used for commercial air-conditioning and for commercial and industrial refrigeration applications. They are made in stainless steel to be compatible with fluorinated and natural refrigerants and laser welding with no soft seals ensure hermetic tightness for decades.

The range of pressure switches and thermostats cover a lot of applications within refrigeration and air conditioning. The pressure switches and thermostats are in two categories: KP as standard and RT for heavy duty purposes. The switches can be delivered for fluorinated refrigerants as well as ammonia.
News

The new DST GS gas sensors by Danfoss Sensing Solutions feature the company’s patented top-down inverted design in a slim, compact design with an IP66 rating, offering extra protection in extreme conditions.

The new line of gas detection sensors by Danfoss Sensing Solutions features photoacoustic technology and a patented inverted design and is intended for HVAC and commercial refrigeration systems.

Conventional cooling typically accounts for around 40% of data center energy usage. As part of its efforts to drive energy efficiency, Danfoss has been working to expand its micro channel heat exchanger (MCHE) portfolio with models that are even more relevant to the specific sustainability challenges faced by data centers.
Contact us
For further information, please contact us.