Monitor and manage perishable products
Danfoss refrigeration applications for trucks, trailers, and vans are designed to help monitor and manage perishable products such as foods, pharmaceuticals and chemicals. This application is one of the most challenging due to wide ranging box and ambient temperatures and the need to withstand extremely harsh conditions with high humidity and corrosive environments within truck, trailer and van refrigeration units.
Our solutions allow for superior control of temperature and humidity, preserving all types of perishable cargo.Â
Danfoss components for truck, trailer and van refrigeration systems include compact expansion valves, ball valves, filter driers, pressure switches and regulators, and solenoid valves. Quiet, efficient, DC compressors minimize energy use and Danfoss components are designed for use with natural refrigerants. Additional components such as sight glasses and check valves also enable reliable performance and diagnostics.Â
Features and benefits
Products suitable for use with all common refrigerants, including natural refrigerants
Superior temperature control
High energy efficiency
Reliable solutions, low operation and maintenance costs
Stainless steel components for higher performance, durability, and reliability
Compact, lightweight components

Compressors for mobile refrigeration
With our outstanding DC compressors for portable boxes, cars, vans, boats, trucks, etc., Danfoss has transcended the barriers for mobile refrigeration.
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Compressors for transport/mobileMobile Danfoss BOCK® compressors make an important contribution to environmental protection and ensure a good climate in buses and trains as well as in transport cooling.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Mobile DC cooling compressorsWith the range of DC compressors for portable boxes, cars, vans, boats, trucks, and others, Danfoss has transcended the barriers for mobile refrigeration.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Sight glassesSGP is a series of sight glasses for high pressure applications (Max Working Pressure 52 bar/754 psig). SGP is available in versions optimized for refrigerants with mineral oil e.g. HCFC, and in versions optimized for non-flammable HFC refrigerants. SGP is available with flare, solder and socket connections, and with and without moisture indicators.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Filter driersFilter driers in hermetic design are ideal for commercial refrigeration applications requiring high drying capacity to prevent acid formation in the system.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Pressure switches and thermostats for HVAC-RThe range of pressure switches and thermostats cover a lot of applications within refrigeration and air conditioning. The pressure switches and thermostats are in two categories: KP as standard and RT for heavy duty purposes. The switches can be delivered for fluorinated refrigerants as well as ammonia.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Air Conditioning & Refrigeration Pressure TransmittersRefrigeration pressure transmitters are used for commercial air-conditioning and for commercial and industrial refrigeration applications. They are made in stainless steel to be compatible with fluorinated and natural refrigerants and laser welding with no soft seals ensure hermetic tightness for decades.
Contact us
For further information please contact us.