Efficient refrigeration systems & reefer containers
A refrigerated container or reefer is a container, used for shipping of temperature-sensitive cargo. These containers have one or multiple temperature chambers. This application is one of the most challenging refrigeration applications when it comes to design and reliability of the system. The container has to withstand vibrations, shock and harsh conditions at sea. All components must pass salt-spray tests and comply with other stringent norms to ensure safe refrigeration of the cargo during the journey.
Danfoss provides reliable controls and heat exchangers to build efficient refrigeration systems for containers. In our product portfolio you will also find products for CO₂, which has great potential to replace HFCs in container refrigeration systems. Reefer systems are designed with either semi-hermetic reciprocating or scroll compressors. Multiple capacity/speed compressors are preferred for use in reefers. Danfoss components will always enable optimal performance of your refrigerated container.
Features and benefits
-
Precise temperature control
-
Stainless steel products for high hygiene and low corrosion risk
-
Reliable solutions, low operation and maintenance costs
-
Products suitable for use with all common refrigerants, including natural refrigerants
Related products

NRV and NRVH can be used in liquid, suction and hot gas lines in refrigeration and air conditioning plants with fluorinated refrigerants. NRV and NRVH can be supplied with flare and solder connections. They are also available with oversize solder connections providing flexibility in the use of check valves.

Solenoid valves for A/C and commercial refrigeration for fluorinated refrigerants and CO2 (R744). Solenoid valves and coils are normally supplied separately and then assembled without tools, providing optimum flexibility and product availability.

For robust, efficient, and responsive control, Danfoss world-renowned, ADAP Kool® expansion valves, AKV, cover applications ranging from lower capacity commercial applications with CO2 and HFC refrigerant to large industrial applications with ammonia as a refrigerant.
Contact us
For further information please contact us.