H1F Fixed Motor: Take H1 Technology to New Levels
The next chapter of the H1 legacy is here! Our new H1F fixed displacement bent-axis hydraulic motor is designed for open- and closed-circuit applications, and offers a compact design, proven reliability, and efficiency – up to 95% - completely surpassing the competition, no matter the pressure rating or rotational speed.
The lightweight H1F motor features a power-dense, compact envelope for ease of installation. With its short length and 32-degree angle, the package size is one of the most compact on the market, enabling machine manufacturers to reduce the space claim of the hydraulic system.
Key benefits:
• Proven H1 technology, building on the solid legacy of H1B bent-axis motors
• Up to 95% efficiency – leading to fuel savings, improved productivity, and reduced heat generation
• System pressure up to 510bar (abs), 480bar (delta)
• Can be used for open- and closed-circuit applications
• Our 80cc is the first frame size – many more to come, from 60cc to 250cc
A competitive analysis of the H1F 80cc (red line) versus the next-best alternative (blue line):
The H1 Advantage
The H1F is the newest member of Danfoss’ H1 family. It has pioneered not only open- and closed-circuit variable displacement axial piston pumps and motors, but also the whole mobile hydraulic industry. With Danfoss’ decades of experience, the H1F will give you numerous advantages in a wide variety off-highway mobile machines, as well as best-in-class, innovative, and efficient technology. With millions of units in the field since 2005, H1 technology is the proven, undisputed gold standard.
Key applications for the H1F:
- Agriculture
- Rollers
- Winches
- Drill Drives
- Fan Drives
- Forestry
- Track Drives
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
User guide | H1F bent axis fixed displacement motor H1F 060/080 technical information | English | Multiple | 13 Jan, 2025 | 5.7 MB | |
User guide | H1F bent axis fixed displacement motor H1F 060/080 technical information | Japanese | Japan | 07 Mar, 2025 | 8.1 MB | |
Data sheet | H1F Bent Axis Fixed Displacement Motor Size 080 cm³ Data Sheet | English | Multiple | 15 Mar, 2024 | 769.8 KB | |
User guide | H1F Bent Axis Fixed Displacement Motor Size 080 cm³ Technical Information | Japanese | Multiple | 07 Mar, 2025 | 7.2 MB |