Mining
The growing world population and urbanization creates an ongoing demand for more infrastructure and mined resources. Danfoss offers a large wide range of solutions for mining equipment, even in some of the most challenging production environments. With the addition of the D1P pump to our Open Circuit portfolio, we can provide more options for the toughest mining applications. The D1P pump can be paired with the PVG valves, along with other Danfoss products to meet the needs of your machine.
Roadheader Hydraulic systems
Drive system: It’s possible to automatically adjust D1P pumps displacement and pressure output according to the required flow and pressure of the drive. When the drive system pressure is too large, the power control function can be used to protect the motor and prevent motor overload.
Work lifting system: D1P pumps pressure compensation and load sensitive control can provide the necessary flow and pressure according to the working state of the cylinder, to achieve high efficiency and save on energy.
Material handling system: Use D1P pumps paired with CLM low speed high torque hydraulic motors for the material handling function.
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }MP1 closed circuit axial piston pumpsThe Danfoss MP1 is the next evolution in closed circuit axial piston pumps. MP1 pumps offer the performance needed for today's small- to medium-sized equipment. Another example of our commitment to the mobile hydraulic industry.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Series 45 open circuit axial piston pumpsSeries 45 open circuit axial piston pumps are available in a wide range of displacements. From 25cc to 147cc with continuous pressures up to 310 bar, to fit a broad variety of applications and needs.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }PVSKPVSK modules are ideal for applications that have specific functionality or safety requirements.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }PVBM valve modulesGet control of return flow with the Danfoss PVBM valve module – the only smartly integrated solution on the market.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }PVG 128/256 Open Centre SolutionsOpen center solutions for the PVG 128/256 valve family expand the product line for use in fixed displacement pump applications. Solutions include a variety of open center inlets, as well as an open center module that can be used for converting an existing closed center system to open center.