Forestry

  • Overview
  • Related products

Forestry

Robustness and reliability are a must for forestry equipment. Danfoss offers a large range of solutions for forestry machines, even in some of the most challenging working conditions. With the addition of the D1 pump to our Open Circuit portfolio, we are able to provide more options for the toughest forestry applications. The D1 pump can be paired with PVG valves and other Danfoss products to meet the needs of your machine.

Log loader

Work functions - arm raising, tilting, slewing: Use D1 pumps paired with PVG valves to provide flow to the different work functions of the machine such as raising the arm, tilting, and slewing. Limit pump torque consumption by using mechanical torque control or maximize engine and pump capacity using the new electric displacement for work function control, both offered with the D1 pump. 

Cooling: Meet your cooling demands with the Series 45 pump's fan drive control and Reverse displacement motors

Propel: Whether your application requires open circuit or closed circuit propel, Danfoss offers solutions for both with D1 or H1 pumps and H1 bent axis motors. Determine which option is best for you system depending on concurrent functions and flow requirements, such as actuating propel and work functions at the same time. Contact your local Danfoss representative for technical advice and guidance on the best solutions for your application. 

Electronic solutions: Easy operator interface can be achieved with the Danfoss range of PLUS+1® controls, including modular joysticks from the JS-1 family, rugged DP700 displays, PLUS+1® Connect to send data back to headquarters, and our PLUS+1® SC dual-processor microcontrollers with piggy-back processor for redundant control in a total electric control system package. All of Danfoss’ products are PLUS+1® Compliant. Danfoss’ PLUS+1® Platform provides preprogrammed and tested blocks, which allows all products in your hydraulic system to work more effectively together and reduce programming time while increasing system flexibility. 

Related products