eHydraulic Power Module - Delivering the highest proven efficiency in heavy duty vehicles
Our eHydraulic Power Module combines our synchronous reluctance assisted permanent magnet (SRPM) motor together with axial piston variable displacement technology resulting in enhanced pump efficiency with variable speed drive and the highest motor efficiency throughout the operation range on the market (~96%). As a full sub-system supplier, we've designed this extremely compact solution so that it is easy to adapt to and is validated for hydraulic pumps. Our global production and engineering team are ready to support this advanced integration in your machines today.
Features and benefits
- Synchronous Reluctance Permanent Magnet (SRPM) motor coupled with axial piston variable displacement technology
- Enhanced pump efficiency with variable speed drive
- Highest motor efficiency throughout the operation range on the market (~96%)
- Liquid cooled motor with low coolant flow required and allowed temperatures up to 65°C
- Extremely compact and robust IP65K motor connections
- All pump control and connection types available
- Available lead-free pump valveplates
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }High voltage multipurpose motorsA wide range of electric motors allows to select the exact motor type to fit the required torque, speed or power. Highest efficiency enabling higher operating ranges in hybrid- or full-electric applications. All electric motors are designed for the harsh operating conditions in work machines, commercial vehicles and marine applications.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Series 45 open circuit axial piston pumpsSeries 45 family pumps are a high-performing and flexible option for new machine applications needing variable displacement open-circuit flow. With displacements from 25cc to 147cc [1.53 in3 to 8.97 in3], speeds up to 3,600 rpm, and pressures up to 310 bar [4,495 psi], these pumps are designed to exceed the demanding requirements of the mobile equipment marketplace. Each frame within the Series 45 family is uniquely designed to optimize performance, size, and cost. Series 45 pumps are produced in North America, Europe, and Asia.
Related applications
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Wheel loadersWork with us on new power solutions and experience wheel loader design in a new uplifted way.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Data sheet | EC-C1200-450 electric converter data sheet | English | Multiple | 04 Dec, 2023 | 737.9 KB | |
Data sheet | EC-C1200-450 electric converter data sheet | Chinese (CN) | Multiple | 09 Feb, 2021 | 2.0 MB | |
User guide | EC-C1700B-420 electric converter user guide | English | Multiple | 19 Aug, 2024 | 19.4 MB | |
Data sheet | Series 45 Axial Piston Open Circuit Pump ETL Control Data Sheet | English | Multiple | 31 Jan, 2019 | 1.7 MB | |
User guide | Series 45 Axial Piston Open Circuit Pump Technical Information | English | Multiple | 24 Jul, 2024 | 13.9 MB | |
User guide | Series 45 Axial Piston Open Circuit Pump Technical Information | Japanese | Multiple | 25 Oct, 2024 | 15.2 MB | |
User guide | Series 45 Axial Piston Open Circuit Pump Technical Information | Japanese | Japan | 06 Nov, 2024 | 17.4 MB | |
User guide | Series 45 Axial Piston Open Circuit Pump Technical Information | German | Germany | 09 Mar, 2015 | 1.8 MB | |
User guide | Series 45 Axial Piston Open Circuit Pump Technical Information. | Chinese (CN) | Multiple | 21 Sep, 2023 | 14.3 MB | |
Data sheet | Series 45 Axial Piston Open Circuit Pumps Data Sheet | English | Multiple | 09 Mar, 2015 | 1.5 MB | |
User guide | Series 45 Frame G Axial Piston Open Circuit Pump Technical Information Manual | English | Multiple | 09 Mar, 2015 | 1.3 MB | |
User guide | Series 45 Frame H Axial Piston Open Circuit Pump Technical Information Manual | English | Multiple | 09 Mar, 2015 | 1.6 MB |