The PLUS+1® DM430E series display helps you provide the operator with a modern interface, while still being able to perform in the harshest environments.
The modern appearance of the DM430E provide a similar appearance to what operators are used to from smart phones, tablets and automotive display interfaces due to its flat-front design, minimal bezel, stylish graphics and a wide screen ratio. However, it’s just as durable as it is sleek. It has a fast boost time of about two seconds, offers wide viewing angles and high color clarity (even in direct sunlight) and can operate in a wide range of temperatures.
Modern features...
- Flat front design
- Wide viewing angles and high color clarityFast boot time (~2 Seconds)
- Minimal Bezel
- Predefined Modern Graphics with the Engine Information Center Application
- Wide screen ratio (480x272 resolution)
- Appearance similar to smartphones, tablets and cars
...supported by great environmental performance
- IP66 and IP67 (front and back)
- Wide operating temperatures (-30°C to +70°C / -22°F to +158°F)
- CE compliant, E1 E-Mark (pending) and ROHS compliant
Contact us
Get in touch with a Danfoss representative here.