![](/media/uwgh4gnm/2024_danfoss_editron_brand_images_on-highway-truck-2500px.jpg?width=1407&height=2500&v=1da97e30275dce0?anchor=center&mode=crop&width=1920&height=420)
Visit Danfoss at Electric and Hybrid Vehicle Expo
Meet our experts to learn more about our innovative solutions and technology for a more sustainable tomorrow.
#powerwithdanfoss
Booth #9-E74
June 18-20
Stuttgart, Germany
What to expect
![](/media/pj5dykuj/danfoss_editron_2021_delivery_truck-hd.jpg?anchor=center&mode=crop&width=520)
Danfoss Editron is changing how the world moves
Danfoss Editron manufacture and deliver the world’s most sophisticated hybrid and fully-electric drivetrains for the transportation sector. The company’s EDITRON system has been designed from the ground up to ensure maximum efficiency. There are many benefits to our EDITRON transportation system, which has a power range of 30-1000kW. Its highly-efficient technology reduces fuel consumption and prolongs operational range, all while emitting zero emissions. Meanwhile, the sophisticated control and monitoring software is capable of running self-diagnosis and constantly monitors. It reports on motor temperature, power situation and remaining mileage. This is greatly reducing the risk of sudden failure and improving overall efficiency. Additionally, it also boosts available low speed torque when accelerating, improving on the performance of traditional combustion engines. With the freedom of design thanks to its lightweight and compact hardware, Danfoss Editron’s system is highly tolerant to shocks and vibrations, offering excellent reliability. All of the system’s components are liquid-cooled, guaranteeing reliability throughout a wide ambient temperature range and broad set of environments. This durability directly results in a significantly longer lifespan than traditional hydraulic machines. The EDITRON system is comprised of components designed in-house with high IP-classes. It uses synchronous reluctance assisted permanent magnet technology on machines. Danfoss Editron is helping customers around the world to reduce emissions and run safe and reliable operations, all while minimizing payback time on their electric investments.
Contact
![](/media/15205/meetings-1149198.jpg?width=420&height=1920&v=1d97cddcd39bc70?anchor=center&mode=crop&width=1920&height=420)
Attending Electric and Hybrid Vehicle Stuttgart 2024
Visit our booth #9-E74
If you'd like to schedule a meeting, get in touch with your Danfoss representative.