![](/media/3jkltbdk/danfoss-devipipeheat-web-banner-1920x420-2.jpg?rxy=0.77460815047021947,0.49988840117395517&width=420&height=1920&rnd=132929231986030000&FocalLeft=0.77460815047021947&FocalTop=0.49988840117395517?anchor=center&mode=crop&width=1920&height=420)
Protection of drinking water pipes
Self-limiting cable DEVIpipeheat™ 10 V3 prevents drinking water pipes from freezing, by enabling inside potable water pipe installation. It can be used for drinking water pipelines with a temperature below 23°C
What to do when water freezes in pipes?
The freezing of fresh drinking water in pipes is an issue during winters. Pipes, even when insulated, cannot withstand a significant temperature drop. Ice in the water supply system can cause damage to pipes, valves, and other objects, as well as restricting water supply or causing uneven water flow.
![DEVIpipeheat](/media/vqgehghj/devipipeheat.jpg?width=1159&height=5300&rnd=133068288430970000?anchor=center&mode=crop&width=1920&height=420)
Pipe frost protection from DEVI
Pipe tracing is recommended in many buildings or applications:
- Multi-family buildings
- One family houses
- Agricultural buildings
- Hotels & Commercial buildings
- Industrial
- Public buildings
- Supermarkets
- Sanitary pipes and more
In-pipe frost protection of fresh drinking water
Self-limiting cable prevents drinking water pipes from freezing, by enabling inside potable water pipe installation. Due to approved cable quality DEVIpipeheat™ 10 V3 can be used for in-pipe installation. With different sizing options it fits to majority of household pipes and is even applicable for small private homes with shortest length of 2 m. Cables can either be cut-to-length or used as it is, depending on the need.
DEVIpipeheat V3 supports both in-pipe & on-pipe applications.
Self-limiting capability provides more or less heat output along the length of the cable, depending on surrounding temperature. In case of cold spots, in-pipe frost protection cable provides more heat in the surrounding area. The power output is adjusted with the support of suitable thermostat.
In-pipe installation is approved* for use in drinking water pipelines with a temperature below 23°C.
*Certified by Eurofins and Kiwa
Benefits
In-pipe frost protection of potable water
Safe consumption of drinking water
Prevention of damaged pipes, valves, and other objects
Stable waterflow even in cold conditions (below 0°C)
Self-limiting output based on surrounding conditions
Perfect fit for majority of household pipes
Length ordering to decrease installation time
Plug-in ready-made solution
5 years warranty
Applications
Self-limiting drinking water frost prevention cable DEVIpipeheat™ 10 V3 is approved for in-pipe installation, though it can also be used as on-pipe installation for heating drinking water pipes from the outside.
Product variants
3 design types with possible redesign of both connections are available in:
- Ready-made cable with a cold lead and power plug
- Cut-to-length
- Drum cable 1000m, 300m, 100m
Warranty
At Danfoss, it is important for us to deliver high-quality products with long-lasting effects. Should you, against all expectations, experience a problem with your product, Danfoss offers a warranty for electric heating products valid from the date of purchase that was no later than 2 years from production date.
5-year product warranty
The product warranty is valid for the 5-year warranty period and shall offer a new comparable product or repair of the product if it is found to be faulty by reason of defective design, materials or workmanship.
Product warranty covers costs for:
- product replacement with a new comparable product or repair of the product
- transportation costs
Find out more
![DEVI Pipe brochure](/media/hnhn1rxo/devi-pipe-brochure-web.jpg?anchor=center&mode=crop&width=810)
Protection of potable water pipes with DEVIpipeheat™ 10 V3
Learning
![](/media/17324/danfoss-learning1.jpg?width=258&height=1180&rnd=132398979708130000?anchor=center&mode=crop&width=1920&height=420)
Visit our Learning Center
Danfoss offers online training materials for technicians and designers working with electric heating. All e-lessons are available free and on-demand through Danfoss Learning portal. For more information, register in our support section by following the link or find the overview of available relevant trainings in the table below.
Contact us
For further information, please contact us for technical support