• My Apps
    My Apps You will have the option to use My apps once you login.

Danfoss energy saving solutions for Hotels

  • Overview
  • Product range
  • Newsletter subscription
Hotel along a coastline

Hotels: Save up to 25% from the energy bill with Danfoss solutions

Danfoss offers proven technologies to make hotels efficient and more comfortable by managing heating, cooling and ventilation systems in an optimal way.

Read our brochure to find out how Danfoss can help you to save energy in your hotels.

Danfoss can help you save energy in your newly built hotels or renovation projects

We deliver the most advanced and efficient technologies to support smart use of electricity and water, reduce running costs and environmental impact, and deliver superior comfort to guests. Danfoss solutions make hotels performance remarkable – proactively managing energy usage and maintaining a healthy, comfortable and productive living environment.

Product range

  • if (isSmallPicture) { Domestic hot water systems with tank- Danfoss; } else if (isBigColumns) { Domestic hot water systems with tank- Danfoss } else { Domestic hot water systems with tank- Danfoss }
    Domestic hot water systems with tank

    The water heaters with tank are suitable solutions for hospitals, sports arenas, hotels, apartment blocks and similar large buildings. The product range covers storage and charge systems which all combine the demand for high performance, comfort, hygiene and resource efficient operation.

  • if (isSmallPicture) { Differential pressure control valves; } else if (isBigColumns) { Differential pressure control valves } else { Differential pressure control valves }
    Differential pressure control valves

    Differential pressure control valves provide a dynamic balancing solution for HVAC applications. The valves eliminate pressure fluctuations occurring in variable flow systems, such as two-pipe radiator systems, at partial load conditions. These types of valves can also be used in floor heating and comfort cooling applications.

  • if (isSmallPicture) { Compressors for air conditioning and heating - Danfoss; } else if (isBigColumns) { Compressors for air conditioning and heating - Danfoss } else { Compressors for air conditioning and heating - Danfoss }
    Compressors for air conditioning & heating

    Compressors for air conditioning, providing enhanced comfort, efficiency and sustainability for rooftops and chillers, commercial applications with refrigerants R410A, R407C, R134a and R22.

  • if (isSmallPicture) { Danfoss Thermal balancing valve MTCV; } else if (isBigColumns) { Danfoss Thermal balancing valve MTCV } else { Danfoss Thermal balancing valve MTCV }
    MTCV with CCR2+

    MTCV Thermal balancing valves provide a dynamic, temperature based, balancing solution for drinking water applications. Combined with the CCR2+ a smart and energy-efficient electronic control solution for monitoring and disinfecting DHW systems is established.

  • if (isSmallPicture) { VLT® Lift Drive LD 302; } else if (isBigColumns) { VLT® Lift Drive LD 302 } else { VLT® Lift Drive LD 302 }
    VLT® Lift Drive LD 302

    LD302 is operating in open- or closed-loop systems and suitable for both traction and hydraulic elevators.

Newsletter subscription