Did you know you can connect sustainability with profitability?
With seamless integration, unique asset monitoring, and higher reliability, Danfoss Drives can help mining, cement, and other heavy industries achieve greater sustainability and profitability.






Edge computing
Unleash the full intelligence of your system at your heavy industry facility with our patented edge computing technology – supporting high uptime for your production and savings on operating costs, by supervising your electric motor and heavy industry applications.
With edge, data is collected several times per second, ensuring any measurements outside the normal range trigger a warning, minimizing the risk of undetected abnormalities.
Case stories

Unique load sharing management and precise rotation speed in difficult environments
Drives are incorporated in many applications throughout an operation. With the powerful VACON® NXP drives from Danfoss Drives, Italian contractor Cogeis secured maximum power for excavating uphill tunnels.
Meet our heavy industry experts


Contact us
One of our heavy industry experts will reach out to find the help or answer you need.
Products
Drives for heavy industry applications
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }VACON® 1000This air-cooled medium-voltage drive is ideal for general-purpose industrial MV applications, especially for variable torque loads such as pumps and fans in the low and mid-power range.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }VACON® NXP Air CooledDesigned for a broad range of demanding applications, focusing on higher power sizes and system drives.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }VLT® AutomationDrive FC 301 / FC 302The VLT® AutomationDrive FC 301 / FC 302 is designed for variable speed control of all asynchronous motors and permanent magnet motors. It comes in a standard version (FC 301) and an advanced high dynamic version (FC 302) with additional functionalities.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }VLT® AQUA Drive FC 202VLT® AQUA Drive FC 202 controls all types of pumps and comes equipped with a cascade controller.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }VACON® NXCAn enclosed drive designed for demanding applications that includes options for Active Front Ends and low harmonic solutions.