To reach our carbon reduction and energy conservation goals, we need more energy-efficient refrigeration and HVAC solutions.
At this year’s China Refrigeration Expo, Danfoss will showcase a wide array of energy-efficient technologies and solutions under the theme “Talk Green, Walk Green.” The Danfoss booth will feature sustainable products for areas such as air conditioning and heat pumps; cold chain and industrial refrigeration; and district energy management. Our experts will also be on-hand to demonstrate a variety of products specifically developed for the Chinese market, such as scroll compressors, valves, heat exchangers, controllers and maglev oil-free compressors.
Come visit us at our booth during the exhibition (E2D01) from April 7th to April 9th.
Follow us virtually!

Impressions from the booth






Explore our solutions
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }FA strainersDanfoss produces strainers for fluorinated and natural refrigerants, in both non-welded and welded versions. Strainer type FA with interchangeable filter insert is used in lines carrying fluorinated refrigerants, ammonia, water, brine, oil, and gas, and are available in versions with flange mounting, or direct mounting.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }FIA 15-200 strainersFIA are a range of angleway and straightway strainers, which are carefully designed to give favourable flow conditions. The design makes the strainer easy to install, and ensures quick strainer inspection and cleaning. FIA strainers are used ahead of automatic controls, pumps, compressors etc., for initial plant start-up and where permanent filtration of the refrigerant is required. The strainer reduces the risk of undesirable system breakdowns and reduces wear and tear on plant components.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }SVL-140B Parts programSVL Flexline™ platform is now expanding to 140 bar MWP to meet an increasing demand of large manual valves in industrial design for large scale R744 transcritical CO2 systems.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Filter driersFilter driers in hermetic design are ideal for commercial refrigeration applications requiring high drying capacity to prevent acid formation in the system.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ETS 8MThe new ETS 8M series offers additional options in the lower capacity end of the Danfoss EEV portfolio. With 4 sizes available from 12 to 40 HP (62 to 114 kW) with high bi-flow MOPD, application costs can be massively reduced by only using one valve in both flow directions.

Never miss the latest news
Our newsletter is for the ones who want to be first to know about new trends, training, and products. It is for those who know that time is better spent helping customers than browsing around for news. Is this you?
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Brochure | Brochure_Electric Expansion Valves overview | Polish | Poland | 30 Jun, 2023 | 1.8 MB | |
Brochure | Brochure_Electric Expansion Valves overview | English | Multiple | 23 Sep, 2024 | 2.7 MB | |
Brochure | ETS 6 + EIM 336 Save energy with precise flow control in A/C | German | Multiple | 03 Oct, 2014 | 616.3 KB | |
Brochure | ETS 6 + EIM 336 Save energy with precise flow control in A/C | English | Multiple | 03 Oct, 2014 | 535.3 KB | |
Brochure | ETS 6 + EIM 336 Save energy with precise flow control in heat pumps | English | Multiple | 13 Feb, 2012 | 5.8 MB | |
Brochure | ETS6 Sales Brochure(4P) | Chinese (CN) | Multiple | 21 Oct, 2014 | 665.8 KB | |
Article | Food safety Focus on system performance, reliability and connectivity | English | Multiple | 26 Mar, 2025 | 936.9 KB | |
Brochure | Heat pump components - selection guide | Korean | Multiple | 07 Apr, 2015 | 4.6 MB | |
Brochure | Heat Pump Components - selection guide | English | Multiple | 03 Oct, 2014 | 1.3 MB | |
Brochure | Heat Pump Components - selection guide | English | Multiple | 21 Dec, 2011 | 4.6 MB | |
Brochure | Heat Pump Components - selection guide | English | Multiple | 20 Oct, 2011 | 7.3 MB | |
White paper | Importance of filter drier in HVACR system | English | Multiple | 10 May, 2013 | 863.4 KB | |
Brochure | Overview Brochure: Filter driers | Portuguese | Multiple | 21 Nov, 2018 | 11.7 MB | |
Brochure | Overview Brochure: Filter driers | Chinese (CN) | Multiple | 29 Apr, 2015 | 11.8 MB | |
Brochure | Overview Brochure: Filter driers | Italian | Multiple | 29 Apr, 2015 | 11.7 MB | |
Brochure | Overview Brochure: Filter driers | Swedish | Multiple | 21 Nov, 2018 | 11.7 MB | |
Brochure | Overview Brochure: Filter driers | Indonesian | Multiple | 06 Jul, 2016 | 2.5 MB | |
Brochure | Overview Brochure: Filter driers | Polish | Multiple | 21 Nov, 2018 | 11.7 MB | |
Brochure | Overview Brochure: Filter driers | French | France | 05 Feb, 2024 | 19.3 MB | |
Brochure | Overview Brochure: Filter driers | Portuguese | Multiple | 29 Apr, 2015 | 11.7 MB | |
Brochure | Overview Brochure: Filter driers | Spanish, Castilian | Multiple | 21 Nov, 2018 | 11.7 MB | |
Brochure | Overview Brochure: Filter driers | Italian | Multiple | 05 Apr, 2024 | 12.2 MB | |
Brochure | Overview Brochure: Filter driers | Danish | Multiple | 29 Apr, 2015 | 11.7 MB | |
Brochure | Overview Brochure: Filter driers | Italian | Multiple | 21 Nov, 2018 | 11.7 MB | |
Brochure | Overview Brochure: Filter driers | French | Multiple | 21 Nov, 2018 | 11.7 MB | |
Brochure | Overview Brochure: Filter driers | German | Multiple | 29 Apr, 2015 | 11.7 MB | |
Brochure | Overview Brochure: Filter driers | Spanish, Castilian | Spain | 08 Mar, 2024 | 11.8 MB | |
Brochure | Overview Brochure: Filter driers | French | Multiple | 29 Apr, 2015 | 11.7 MB | |
Brochure | Overview Brochure: Filter driers | Chinese (CN) | Multiple | 21 Nov, 2018 | 11.8 MB | |
Brochure | Overview Brochure: Filter driers | Italian | Multiple | 02 Apr, 2024 | 19.3 MB | |
Brochure | Overview Brochure: Filter driers | Polish | Multiple | 29 Apr, 2015 | 11.7 MB | |
Brochure | Overview Brochure: Filter driers | Spanish, Castilian | Multiple | 29 Apr, 2015 | 11.7 MB | |
Brochure | Overview Brochure: Filter driers | Danish | Multiple | 21 Nov, 2018 | 11.7 MB | |
Brochure | Overview Brochure: Filter driers | Russian | Multiple | 28 Jun, 2019 | 11.6 MB | |
Brochure | Overview Brochure: Filter driers | German | Multiple | 21 Nov, 2018 | 11.8 MB | |
Brochure | Overview Brochure: Filter driers | English | Multiple | 29 Apr, 2015 | 11.7 MB | |
Brochure | Overview Brochure: Filter driers | English | Multiple | 21 Nov, 2018 | 11.7 MB | |
Brochure | Overview Brochure: Filter driers | Russian | Multiple | 29 Apr, 2015 | 11.7 MB | |
Brochure | Overview Brochure: Filter driers | English | Multiple | 08 Apr, 2024 | 2.4 MB | |
Brochure | Overview Brochure: Filter driers | Swedish | Multiple | 29 Apr, 2015 | 11.7 MB | |
Brochure | Overview brochures: Electronic Expansion Valves | German | Multiple | 15 Nov, 2022 | 1.5 MB | |
Brochure | Overview Brochures: Filter Driers | English | Multiple | 12 Mar, 2013 | 3.1 MB | |
Brochure | Time is money - Optimise your heat pump business - - - Heat pump component selection catalogue | German | Multiple | 03 Oct, 2014 | 1.3 MB |