Danfoss Turbocor® compressors have set a new standard for sustainable HVAC/R, enabling commercial buildings to meet decarbonization and energy efficiency goals. Since Turbocor’s founding in 1995, the company’s impact has expanded globally, with production facilities in the U.S. and China and a third production facility in Nordborg, Denmark scheduled for completion in 2026.
Once a pioneer, oil-free compressor technology has become a mainstream solution.
Explore the timeline and key highlights
![](/media/roqdcxbk/before-1995.jpg?anchor=center&mode=crop&width=410)
![](/media/1zljxsad/turbocor-1995.jpg?anchor=center&mode=crop&width=410)
![](/media/1dwcdwe4/turbocor-2001.jpg?anchor=center&mode=crop&width=410)
![](/media/fgvnbw0z/awards-turbocor-2003.jpg?anchor=center&mode=crop&width=410)
![](/media/2o2agvzt/turbocor-logo-2004.jpg?anchor=center&mode=crop&width=410)
![](/media/n02nd3zy/turbocor-2006.jpg?anchor=center&mode=crop&width=410)
![](/media/dumeqdzv/turbocor-2007.jpg?anchor=center&mode=crop&width=410)
![](/media/50ulmguq/turbocor-2012.png?anchor=center&mode=crop&width=410)
![](/media/y31ecdpm/turbocor-2013.jpg?anchor=center&mode=crop&width=410)
![](/media/aymcjiby/turbocor-2015.jpg?anchor=center&mode=crop&width=410)
![](/media/cssolfr1/turbocor-2017.jpg?anchor=center&mode=crop&width=410)
![](/media/g5kdicw3/turbocor-2018.jpg?anchor=center&mode=crop&width=410)
![](/media/4qvhuzec/turbocor-2019.jpg?anchor=center&mode=crop&width=410)
![](/media/jc4ckhjz/turbocor-2020.jpg?anchor=center&mode=crop&width=410)
![](/media/whbpdloy/turbocor-2022.jpg?anchor=center&mode=crop&width=410)
![](/media/vhmfnjwk/turbocor-2023.jpg?anchor=center&mode=crop&width=410)
![](/media/2yiblc34/turbocor-2024.jpg?anchor=center&mode=crop&width=410)
![](/media/0uaongkh/turbocor-2025.jpg?anchor=center&mode=crop&width=410)
News
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Danfoss Turbocor® Celebrates 30th AnniversaryThursday, February 6, 2025Danfoss Turbocor® is celebrating three decades of operation in 2025. Over 140,000 Turbocor compressors have been installed globally as more customers seek to lower their carbon emissions and energy consumption.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Danfoss offers high capacity, oil-free compressors designed for comfort cooling, extreme ambient climates, and data centersMonday, September 18, 2023Danfoss has expanded its oil-free Turbocor® portfolio to include the TGS380 and TTS450 models, offering a high-capacity, energy-efficient solution for use in comfort cooling, intensive ambient environments, and data center applications.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Danfoss Turbocor® to establish Configuration & Service Center in NordborgFriday, November 11, 2022Danfoss Turbocorâ® is excited to announce that it will establish a new Configuration & Service Center at the Danfoss headquarters in Nordborg, Denmark in 2023, to support full production of Turbocorâ® oil-free compressors for European customers there by 2026. The move will mean stronger and faster support for Danfoss’ European customers.