![power module](/media/14041/power-modules6-1.jpg?width=420&height=1920&rnd=132206988296900000?anchor=center&mode=crop&width=1920&height=420)
IGBT power modules
Danfoss engineers custom-made IGBT modules that fits exactly into your application requirements.
IGBT power modules are needed to convert electricity from one form to another so that the electricity can be more conveniently and safely used by all the digital devices that make up our modern lives.
Power modules become hot due to the heat loss in the conversion process and in some cases the losses are as great as 5%. For instance, in an electric vehicle the losses may be as high as 10-15% which in turn impacts the range and performance of the vehicle.
Learn more of what an IGBT power module is, what it does and how it works.
Did you know?
For over three decades, Danfoss have been helping top-tier system manufacturers meet stringent reliability, design and cost targets by developing customized IGBT and SiC power modules and power stacks for industrial, e-mobility and energy applications.