Unleashing the power of data
In today's rapidly evolving industrial landscape, effective condition monitoring is paramount for ensuring the reliability, efficiency, and longevity of critical equipment. As technology continues to advance, remote monitoring has emerged as a game-changer, empowering users to access real-time data, react early to avoid interruptions, optimize performance, and make informed decisions.
Choose your preferred condition monitoring data interface
Here, we will explore the benefits and features of remote monitoring in relation to condition monitoring, specifically focusing on the capabilities offered by the DrivePro® Remote Monitoring service.
Danfoss understands that every user has unique requirements. Therefore, they provide a range of condition monitoring data interfaces to cater to individual preferences. These include:
- graphical or WiFi displays (LCP102 and LCP103)
- embedded Modbus RTU, fieldbus options (PROFINET, EtherNet, etc)
- DrivePro® Remote Monitoring
- The PC tool VLT® Motion Control Tool MCT 10 with condition-based monitoring (CBM) plug-in/easy start-up
The different user interfaces enable users to conveniently access and interpret the status and data processed by the embedded drive functions.
Enhanced online condition monitoring protection and information display
One of the key differentiating factors in Danfoss's offering is how sensor signals are processed within the drive itself. This not only protects the application but also provides valuable status information through user interfaces. This embedded functionality ensures that users have direct access to critical data, facilitating quick response to issues and enabling prompt decision-making.
How does remote condition monitoring work?
The DrivePro® Remote Monitoring service connects to a customer drive through a web browser, which is linked to the Danfoss Cloud. With Danfoss's expert support, cloud-to-cloud integration is easily accomplished, allowing buffered drive data to be seamlessly integrated into any preferred cloud or on-premises platform, such as Siemens MindSphere. This system independence ensures consistent integration into any automation platform, enhancing data accessibility and analysis.
Benefits of an online monitoring system
Immediate alerts and quick response
In the event of a drive fault, users receive immediate alerts, enabling rapid response and minimizing downtime.
Fast access to essential information
Key drive data and parameters are stored in the cloud, providing users with fast and easy access to essential information for troubleshooting and decision-making.
Accurate real-time measurements and analytics
The service provides accurate, real-time measurements and Key Performance Indicators (KPIs) from the drives, allowing users to monitor performance trends and identify potential issues before they escalate.
Predictive maintenance planning
By analyzing data trends and patterns, users can implement predictive maintenance strategies, proactively addressing potential failures in key components and optimizing equipment performance.
Troubleshooting support from Danfoss engineers
The DrivePro® Remote Monitoring service guarantees access to technical support and expertise from Danfoss engineers, ensuring users have the confidence and assistance they need when troubleshooting complex issues.

Remote monitoring of inaccessible fan motors
At the ‘Beat the Storm’ attraction in Universe Science Park in Denmark, the motors are physically very inaccessible. It is time-consuming to run a physical check of fan, motor, and cables. So, it’s extremely valuable that instead of disassembling the motors to check them annually, they can monitor them remotely for vibration and power draw. Staff can act early to prevent critical faults arising. In effect, the CBM capability acts as an invisible safety net protecting the system from within.
Remote condition monitoring helps you make informed decisions
Remote monitoring services enhance condition monitoring practices, enabling users to access data off-site to make informed decisions. The comprehensive DrivePro® Remote Monitoring service not only provides immediate alerts and quick response to faults but also ensures fast access to vital information, predictive maintenance capabilities, and expert support. By embracing remote monitoring in combination with condition-based monitoring, businesses can achieve enhanced equipment reliability, increased productivity, and ultimately, a competitive edge in today's rapidly evolving industrial landscape.
Remote condition monitoring at work in cold room refrigeration
At Rivoira Group in Italy, refrigeration expert Gaudino Refrigerazione uses intelligent Danfoss drives to control compressors in cold rooms for controlled-atmosphere storage of the apple harvest. The integrated condition-based monitoring (CBM) functionality in the drives uses vibrational analysis of rotating components to provide operators with new monitoring and advanced diagnostic functions. The CBM solution is based on the data acquisition and processing capacity of the VLT® drives.
The refrigeration system is also equipped with a customized DrivePro® Remote Monitoring system. Cloud-based technology gives Gaudino Refrigerazione engineers 24/7 access to detailed drive information for 3 applications: an evaporative condenser, a suction separator, and a 15,000 liter inertial and pumping tank for glycol. This capability allows them to monitor, analyze performance, and keep production running while minimizing unplanned downtime. The system promptly sends a warning if a fault arises, enabling the service team to act immediately.
Highlighted products
Danfoss products using condition-based monitoring
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }VLT® HVAC Drive FC 102This tough and savvy FC102 drive enhances pump and fan applications in building management systems, and runs outdoors in most climates.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }VLT® Refrigeration Drive FC 103FC 103 is dedicated to controlling compressors, pumps and fans for significant energy savings in refrigeration plants.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }VLT® AutomationDrive FC 301 / FC 302The VLT® AutomationDrive FC 301 / FC 302 is designed for variable speed control of all asynchronous motors and permanent magnet motors. It comes in a standard version (FC 301) and an advanced high dynamic version (FC 302) with additional functionalities.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }VLT® AQUA Drive FC 202VLT® AQUA Drive FC 202 controls all types of pumps and comes equipped with a cascade controller.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }VACON® NXP System DriveConfigured and assembled to meet your needs whether you need to control one or several motors.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }VACON® NXP Liquid Cooled Enclosed DriveDrives with active front-end technology in a compact, IP54-rated enclosure ideal for high-power applications. Active Front-end (NXA), Non-regenerative Front-end (NXN), Brake Chopper (NXB) and Inverter (NXI) configurations are available.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }VACON® NXP Common DC BusEnables system integrators, machine builders and OEMs to design and build efficient industrial drives systems. Active Front-end (NXA), Non-regenerative Front-end (NXN), Brake Chopper (NXB) and Inverter (NXI) configurations are available.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }VACON® NXP Liquid CooledWell-suited to applications where air quality is critical, space is limited and efficient heat transfer is required. Active Front-end (NXA), Non-regenerative Front-end (NXN), Brake Chopper (NXB) and Inverter (NXI) configurations are available.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }VACON® NXP DC/DC ConverterMaximizes the energy yield in hybrid solutions and helps improve performance by bringing energy support close to the consumption.

Danfoss first innovations
CBM has emerged from a history of Danfoss firsts in innovation. Danfoss drives differentiate from others in the market with intelligent functions embedded in the drive, to reduce the external components required.
Case stories
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }How did this smart factory reach carbon-neutral?POLAND: The new Danfoss production hall in Grodzisk Mazowiecki has reached carbon-neutrality, thanks to full electrification, energy-saving solutions such as Danfoss drives, and energy from renewable sources.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Refrigeration systems preserve apple quality using VSDs with integrated condition monitoring and DrivePro Remote Monitoring serviceITALY: At Rivoira Group, VLT® drives with built-in condition-based monitoring help preserve fruit perfectly by ensuring utterly reliable refrigeration.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }How does Beat the Storm deliver more fun for less CO2?DENMARK: Universe Science Park saves on both power bill and emissions for its wind tunnel attraction “Beat the Storm”, with the intelligent VLT® HVAC drive.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Driving maximum uptime in aseptic pharmaceutical productionDENMARK: A leading global pharmaceutical company was determined to find an intelligent HVAC solution to prevent downtime with real-time system monitoring and customizable instant alarms. Plus, the solution needed to fit within the organization’s ambitious digitalization strategy. The solution: Danfoss VLT® HVAC Drive FC 102 with integrated condition-based monitoring.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Brewing up real change at HEINEKENNETHERLANDS: HEINEKEN understands that to meet demand, its production line must always be up to the task – with all assets expected to deliver a consistently reliable and excellent performance. At Den Bosch brewery, the tough working environment posed several challenges. The solution was an upgrade using drives with integrated condition-based monitoring.