Test and improve application performance in a live environment
The main goal of the Haiyan Application Development Center is to help you test new solutions and improve performance on your applications in a live environment. This ADC is set up to support testing specifically for the Asia Pacific region but can also offer you global support. It is located next door to our China-based Danfoss Turbocor® and heat exchanger facilities, allowing for a high degree of cooperation on customer solutions.
The 5,600m2 ADC includes four side-by-side psychrometric testing facilities, including one for VRF systems and one for air-cooled chillers, as well as test loops for water-cooled chillers and special test rigs for condensing units. These test facilities will support the testing of air conditioners up to 175 KW (50TR) and chillers up to 2,800 KW (800TR), for example.
The test facilities meet all generally known and accepted testing standards. On request, we can perform tests according to international and regional standards, and any other special requirements you might have. Additionally, we will have the ability to test applications charged with flammable refrigerants. For a list of refrigerants and testing standards, please see our ADC FAQ.
At our Haiyan ADC, we can test the following applications:
- Various types of residential air conditioners, including split systems, ducted split systems, and packaged systems
- Residential and commercial heat pumps
- Variable refrigerant flow (VRF) systems
- Precision air conditioners for data center cooling
- Transport refrigeration units
- Light commercial roof top
- Air-cooled and water-cooled chillers
- Condensing units
- Unitary commercial refrigeration
- Fan coils and air handling units (AHUs)
- Battery Electric Storage Systems (BESS)
- Hydronic heating systems
Are you ready to learn more about our ADC in Haiyan? Please get in touch with your local sales representative.