New Editron Low Voltage portfolio eDrive from Danfoss Power Solutions delivers high efficiency to low-voltage applications

Tuesday, July 23, 2024

NORDBORG, Denmark – Danfoss Power Solutions today announced the launch of its Editron Low Voltage portfolio eDrive for low-voltage applications. Designed as a propel solution for mobile elevating work platforms, the Editron Low Voltage portfolio eDrive is an integrated compact power system comprising an electric motor, microcontroller unit, and reduction gearbox that maximizes efficiency, reliability, and safety. The eDrive joins the ePowerpack in Danfoss’ Editron Low Voltage portfolio series of products for low-voltage electrification.

The Editron Low Voltage portfolio eDrive’s permanent magnet synchronous motor maximizes propel system efficiency, reducing battery consumption and thereby extending machine runtime. The eDrive offers peak efficiency of 94% compared to 85% for competitive AC induction motor systems. It maintains high efficiency throughout its operating range, with system efficiency 17% to 31% higher than AC systems at various speeds. Average efficiency improvement is 20%.

Designed to be the most compact drive solution on the market, the Editron Low Voltage portfolio eDrive simplifies machine integration and installation. Compared to the next best alternative, the eDrive is 20% shorter in length and 23% lower in weight. As a fully integrated solution, the eDrive reduces the number of parts and labor hours required for installation.

The Editron Low Voltage portfolio eDrive’s integrated design also provides high durability and reliability. Ingress protection ratings of IP67 (motor) and IP65 (controller) make it suitable for extreme environments. The braking system is durable and replaceable, and with its strong gearbox in the leading position, risk of oil leakage is minimized.

With overspeed protection and superior inching control, the eDrive delivers a smoother, easier driving experience for operators. Its high controllability prevents rollback during hill starts and stops, while its high power enables gradeability of up to 30% and speeds of up to 6.4 kilometers per hour. The eDrive is CE compliant and its safety stop and speed limitation functions meet ISO 13849 performance level D requirements, maximizing operational safety while ensuring suitability for use in global markets.

“OEMs specializing in low-voltage machines have been among the first to embark on the electrification journey. However, technology limitations and the efficiency of electrified systems currently on the market have fallen short of customer requirements,” said Derek You, Low Voltage business unit lead and head of Editron China, Danfoss Power Solutions. “We designed our Editron Low Voltage portfolio low-voltage system solutions to help these OEMs unlock the complete benefits of electrification. With our innovative solutions, including the ePowerpack and now the eDrive, we’re electrifying positive change throughout the off-highway industry.”

For more information about Danfoss’ Editron Low Voltage portfolio low-voltage solutions, visit the eDrive and ePowerpack webpages.