• My Apps
    My Apps You will have the option to use My apps once you login.

Top-performing digital radiator thermostats take energy efficiency to the next level

Tuesday, June 30, 2020

Why not go all the way in your next green renovation project?

Venturing into smart technologies can offer major energy cut downs in a household and bring your customers’ homes into the 21st century of intelligent heating. Learn about how you can offer digital optimization of existing heating systems with this advanced technology for radiator control.
 

Meet the future of radiator control


Our newest member of the smart home family just landed! Built on Zigbee technology, Danfoss Ally™ now speaks the same wireless language as tons of other smart home devices around the globe. Danfoss Ally™ also has an open API interface. The open API enables other energy players to get access to data and insights from the Danfoss expertise of heat regulation. This gives the end user the full smart home experience.  

Electronic radiator thermostats are here to pave the way for future homes packed with energy intelligent technology. Besides from sporting a record-breaking 1 min reaction time on temperature changes, it can connect to home automation systems like Amazon Alexa and it comes with an App for remote control. You can also program schedules, so the heating adjusts automatically to the rhythm of the household, for example by lowering the temperature when you are at work or sleeping.

Optimizing the heat to follow the rhythm of the household provides the exciting opportunity for up to 30% energy savings. It’s an easy CO2-reduction potential just waiting to be tapped by homeowners all around the world. Furthermore, electronic radiator thermostats offer, programming, open-window detection and cool integration with homes that can save energy and increase comfort. 

Check out this short video on some of the main benefits of the electronic radiator thermostats.

Learn more about all the cool features of Danfoss Ally

However, many heating professionals do not feel 100% comfortable selling this type of product yet, because of all the questions on use and technology homeowners may have. Don’t worry, we know you are not an IT specialist! We have tried to make it easier for you to recommend this product for households wanting to enter the 21st century and take full opportunity of the new digital options for smart heating.

Auto-balancing with smart algorithms

Electronic thermostats like the Danfoss Eco™, also comes with algorithms that adjusts for perfect hydronic balancing without you having to do a single pre-setting calculation or manual adjustment of the radiator valves. The balancing of water flow in the radiator system all happens automatically, as the Danfoss Eco™ both senses the temperature of the water in the pipes and the air temperature in the room. Knowing these two data points, it can adjust the flow of water of the valve very precisely according to the temperature setting.

The super-fast reaction time of 1 min. alerts the Danfoss Eco™ within 60 seconds on temperature changes, which allows it to quickly adjust for small imbalances before they become big noticeable temperature drops. This process also ensures out-standing comfort for homeowners, as the Danfoss Eco™ will feel and adjust for the smallest temperature fluctuations, often before the homeowner notices a difference in comfort. The result is homes in a constantly perfect temperature balance and reduced energy consumption.

The electronic thermostats run on batteries that will last for around 2 years under normal use conditions.