• My Apps
    My Apps You will have the option to use My apps once you login.

The newest addition to the Danfoss Ally™ family

Monday, January 31, 2022

Danfoss Ally™ Room Sensor – the new device which will increase your indoor comfort

The new Danfoss Ally™ Room Sensor controls the heating in the room in which it is installed. If your radiators are hidden behind a curtain, furniture or placed in a radiator cover, then Danfoss Ally™ Room Sensor is the ideal solution for you. It measures the temperature and humidity in the room, allowing the Danfoss Ally™ Radiator Thermostat to secure the required room temperature and a perfect indoor climate.

Danfoss Ally™ Room Sensor is Zigbee certified and is controlled from the well-known Ally™ App. The Danfoss Ally™ Room Sensor can equally be used with other third-party systems using the Zigbee 3.0 standard.

Being small sized (45*18 mm), with a neutral, slim design and no display enables the device to ideally fit in any type of interior. It is easy to install and is mounted on the wall with a self-adhesive tape which is delivered with the product.

Just as our Danfoss Ally™ electronic Radiator Thermostats, the Danfoss Ally™ Room Sensor is a battery-powered device. With a battery lifetime of up to 5 years, you can be sure that Danfoss Ally™ makes your home warm and comfortable.

The Danfoss Ally™ Room Sensor was the device missing in the Danfoss Ally portfolio and now it’s available.

Facts about the Danfoss Ally™ Room Sensor:

  • Measures the temperature and humidity
  • Increases indoor comfort
  • Neutral, compact design which fits with most interiors
  • Easy installation with no tools needed
  • Controlled from the Danfoss Ally™ App
  • Battery-powered with a battery lifetime of up to 5 years
  • Zigbee 3.0 certified