• My Apps
    My Apps You will have the option to use My apps once you login.

New flexibility with CBM through license key activation

Tuesday, March 23, 2021

The VLT® series is now embedded with condition-based monitoring (CBM) functionality. This allows you to use your drive as a smart sensor to monitor the condition of your motor and application, detect early issues, and find solutions before they have an impact on the process.

 

You can reach a new level of flexibility by activating the CBM function with a license key on site. The result is easy and effective adaptation of your maintenance strategy when and where it is most needed.

 

With CBM, internal sensors monitor activity beyond the drive, gathering data from multiple sources and generating vital, real-time insights. These insights help to better understand what is happening in the entire system.

 

The activities include monitoring of motor stator winding conditions, load-envelope monitoring, and speed-related vibration monitoring via external sensor. You can set various thresholds and automatically or manually determine the baseline for monitoring with different methods in accordance to relevant standards and guidelines.

 

Since the monitoring functions are embedded in the drive, the drive can perform these functions without a connection to the cloud or a PLC. Danfoss intelligent drives can exchange data with any business system or cloud platform. They increase uptime, optimize efficiency, and predict maintenance needs, which prevents costly downtime and expensive, time-consuming repairs.

Learn more about VLT® AutomationDrive FC 302 Explore how intelligent drives can prevent potentially critical issues in your system