• My Apps
    My Apps You will have the option to use My apps once you login.

Mains loss detection just got quicker

Monday, August 2, 2021
Critical applications demand fast detection and rapid response to mains loss, to ensure uptime and prevent costly losses.
Critical applications demand fast detection and rapid response to mains loss, to ensure uptime and prevent costly losses.

Detect loss of mains power supply within 2 seconds using the new integrated detection function in the VLT® AutomationDrive FC 302.
Drive-integrated mains loss detection gives you a competitive advantage. Since the function is integrated, you no longer need to install a separate mains phase monitor to protect your motor from mains loss. With one component less, you reduce system complexity and ensure savings of at least 100 EUR in materials and installation alone.

You also save time on commissioning and engineering. Just activate the function during set-up, and the drive will automatically monitor mains voltage with warning or trip according to your needs, to protect your machine. The drive communicates real-time status to the PLC via fieldbus, for optimal data availability. Simply read the status of the mains supply directly from your PLC monitoring function.

Win competitive edge with fast mains loss detection via your drive:

  • Less system complexity and lower cost, since you can eliminate the external phase monitor and its wiring
  • Convenient access to mains status via your PLC
  • Faster commissioning of mains loss protection – just set and forget
Read more about VLT® AutomationDrive FC 302

Relevant products

  • if (isSmallPicture) { VLT® AutomationDrive FC 301 / FC 302; } else if (isBigColumns) { VLT® AutomationDrive FC 301 / FC 302 } else { VLT® AutomationDrive FC 301 / FC 302 }
    VLT® AutomationDrive FC 301 / FC 302

    The VLT® AutomationDrive FC 301 / FC 302 is designed for variable speed control of all asynchronous motors and permanent magnet motors. It comes in a standard version (FC 301) and an advanced high dynamic version (FC 302) with additional functionalities.