The iC2-Micro offers several convenient features to make work even easier for you. You can program iC2-Micro even when it’s disconnected from power supply, using a new quick adapter. The integrated smart logic controller (SLC) gives flexibility and a less complex installation. Since the drive is UL LZGH2/8-certified, you enjoy a simpler system certification process for using in HVAC/R systems with A2L refrigerants. Click on the headings below to learn more about the new accessory and features.
iC2-Micro is now easier to program and has UL LZGH2/8 certification
Wednesday, March 27, 2024