With NeoCharge, Danfoss has released a powerful new offering for refrigeration facilities. This plug'and'play solution enhances the control of both new and existing systems, drastically reducing their ammonia charge and energy consumption.
For years, low-charge has been the talk of town in the refrigeration industry. But, while low-charge systems can markedly cut ammonia charge, they have been difficult to control and there has been no reliable solution for retrofitting existing systems.
Now, Danfoss provides the industry with a shortcut to low-charge.
NeoCharge is a simple yet groundbreaking solution that allows contractors and facility owners to give any type of refrigeration system low-charge capabilities.
This plug n’ play solution allows facility owners to cut both ammonia charge and energy costs or expand their facility’s capacity using the existing refrigeration system.
In fact, energy costs can be reduced by up to 20% compared to standard DX systems, and system capacity can be increased by up to 40% using the same ammonia charge.
Breathing new life into existing systems
Just as NeoCharge cuts an industrial refrigeration facility's costs, it will lower its climate impact without requiring an overhaul of the refrigeration system.
“With NeoCharge, contractors, consultants, and facility owners can breathe new life into existing systems. It’s a fully plug n’ play solution that works with both classic recirculating and direct expansion systems,” explains Morten Juel Skovrup.
As Advisor in Danfoss, he has played a key role in developing NeoCharge.
“NeoCharge lowers the entry barrier to low-charge capabilities significantly and opens up opportunities for a much wider range of operators to play their role in the transition towards a more climate-friendly industry,” says Skovrup.
NeoCharge benefits
- Reduce energy costs by up to 20%
- Increase capacity by up to 40%
- Easy to install in any shape of air cooler: traditionally overfeed or in a direct expansion system.
- Fully plug’and’play and self-adaptive technology
- Retrofit existing systems or deploy in new builds
- Smaller system footprint, liquid separator, and piping
Book a 15-minute introduction
Discover how NeoCharge works and how it can benefit your refrigeration facility here