Danfoss has expanded the capabilities for Turbocor® compressors TTS and TGS with higher saturated suction temperature (SST) operating range—helping OEMs to bring the benefits of oil-free technology to data centers operating at higher space temperatures.
Data center cooling temperature requirements have risen steadily in recent years, thanks to new server technology allowing them to operate at higher space temperatures—giving operators more flexibility to benefit from lower power, infrastructure, and operating costs. Now, Danfoss is helping chiller OEMs meet this evolving need without sacrificing reliability and efficiency, by widening the operating range of its Turbocor® compressors.
Available on TTS and TGS compressors designed for both air-cooled and water-cooled chillers, the new high-SST option enable select Turbocor® models to generate leaving water temperatures as high as 28°C, substantially reducing compressor load and power consumption.
The change enables OEMs to offer next-generation operators all the benefits that have made Turbocor® oil-free compressors such a successful choice for data center chillers—such as efficiency, accuracy, and long-lasting reliability with no performance degradation over their service life.
Turbocor® compressors can also restart quickly after a power outage and require a low start-up current— meaning they can better help to maintain the set temperature in uncertain conditions, without putting strain on vital backup generators.
“Over the past decade, we’ve seen the average set point for data centers go from under 10°C, to 28°C and beyond,” says Eddie Rodriguez, Strategic Marketing Manager for Danfoss Turbocor®.
“These higher ambient temperatures are providing data center operators with substantial energy savings, and flexibility over their cooling design. But they can cause reliability problems if the compressor is not designed for the job.
“Our new high-SST capabilities have widened the options available to chiller OEMs. Now, they’re able to deliver the long-lasting performance, cost-efficiency and innovation necessary to keep pace with larger data center footprints, operating at higher temperatures—while keeping the Turbocor® technology they know and trust.”
The newly-equipped Turbocor® models are designed for use with A1 and A2L low-GWP refrigerants R134a, R515B, R513A, and R1234ze.
For more information, visit our website or contact your local Danfoss supplier.