• My Apps
    My Apps You will have the option to use My apps once you login.

New high-efficiency filter driers for CO₂ – with up to 90 bar working pressure

Wednesday, April 17, 2024
DCR filter driers for CO2

Danfoss launches a new range of ELIMINATOR® DCR semi-hermetic filter driers for CO2. With their efficient flow rate and unique design, the DCR filter driers for CO2 support highly reliable system functioning, easy handling, and service.

The new semi-hermetic filter drier range for CO2 is designed for use in liquid and suction lines in transcritical and sub-critical refrigeration systems for racks; and they support up to 90 bar working pressure.

Several aspects of the filter drier design are noteworthy and even unique. To enable high serviceability the DCR filter driers for CO2 include a unique cartridge design not seen before in the market. Moreover, their lightweight design enables easy handling and installation.

In addition to providing high system reliability due to no welded parts, the filter driers are also designed to offer a high-performing flow rate. All the variants come with a drain plug to evacuate the trapped liquid.

Go to DCR CO₂ filter driers product page to learn more

Key features and benefits

Efficient flow rate – optimized design ensures increased flow rate

High reliability — no welded joints

Easy service – with a unique cartridge design

Easy handling and installation – lightweight solution

Compatible with R744

Working pressure up to 90 bar (1305 psi)

With this filter drier — and Danfoss and your one-stop-shop supplier — you are ensured high reliability, fast installation, and easy service.  

Related products: