Danfoss is extending the expansion ecosystem. With stable performance, superior operating conditions, and six models to choose from, the EKE 100 range of superheat controllers and valve drivers supports highly reliable system functioning — encapsulating 20+ years of experience in superheat management.
This new solution for superheat and valve drive control is easily integrated with other Danfoss products ensuring a simplified system design and implementation process. In addition to combining superheat management and valve driver modes in the same device, it features possible management of 1 or 2 valves independently plus variants with IP00, IP20, or IP20 with display.
EKE 100 is based on more than 20 years of experience in developing best-in-class superheat management. Thanks to Danfoss’ deep application knowledge in HVAC, food retail, and commercial refrigeration, this state-of-the-art product range comes with user-friendly commissioning. So, whether for chillers, rooftop units, heat pumps, CRAC units, or cold rooms, the EKE 100 range works as a practical platform to help cooling professionals reduce development costs.
Key features and benefits include:
Precise superheat control — with accurate signal processing, advanced superheat control algorithms, and a broader sensor range
Reliability in harsh environments — consistent supply to valve under extreme conditions without derating
Stable performance throughout lifetime — precise auto calibration
Flexible use — IP00, IP20 and IP20 with display encapsulation. NTC or PT 1000 temperature sensors
Easy setup — via KoolProg PC suite, KoolKey, Display and Modbus
With this additional range — and Danfoss and your one-stop-shop supplier — you are ensured high reliability, availability, and full capacity on the products you need. The EKE 100 series is the solution for cooling professionals who want high energy efficiency and consistent operations at all times.
Watch how to install and configure the EKE 100 superheat controllers and valve drivers

Superheat controller and stepper motor valve drivers
If you want precise control of superheat in your air conditioning system choose a reliable and effective superheat controller from Danfoss.