Danfoss at Euromed Congress 2024
Danfoss is pleased to be a gold sponsor at this year’s Euromed Desalination for Clean Water and Energy congress, taking place in Sharm El Sheikh from May 6-9, 2024.
Danfoss experts will present some of our latest innovations for SWRO plants. They’ll also explain how desalination systems using our high-pressure pumps, drives and energy-recovery devices (ERDs) can achieve significant energy savings when compared to desalination plants with other pump and energy recovery technologies.
Spotlighting the power of modularity
SWRO plant operators interested in reducing power consumption and energy costs can learn more about the benefits of parallel-coupled pump trains at the Danfoss booth. By parallel coupling positive displacement pumps, energy recovery devices and AC drives, plant operators can ensure increased uptime, uninterrupted operations and a simple, energy efficient flow control.
ERDs for medium to large SWRO applications
The MPE 70 is the first active ERD designed for medium to large SWRO plants. Visit our booth to find out how it can help control equipment to reduce an SWRO plant’s energy usage.
Flexible high pressure pump solutions
Our Euromed booth will showcase how our high-pressure pumps address a wide range of industries and applications, including desalination for land and marine, brine mining and industrial water recycle and reuse.
Award nomination for the new APP Ceramic pump
Danfoss is honored that the all-new APP pump with ceramic has been nominated for the Miriam Balaban Award. The award honors innovative solutions in the field of desalination, sustainable energy and circular economy processes. The winner will be announced at the conference’s closing ceremony on May 9.
Green hydrogen on the agenda
While the Euromed conference officially begins on Tuesday, May 7, on May 6 there will be a special event with the theme, Desalination for the Green Hydrogen Economy. Green hydrogen is a promising and rapidly developing field of renewable energy. High-pressure pumps for ultra-pure water play a critical role in this field, as they enable efficient, reliable production of this burgeoning energy source. Director of Innovation, Georg Herborg Enevoldsen, will be present at the event to speak on the topic, “Pumping up green hydrogen: axial piston pumps’ high efficiency advantage.” His talk will begin at 5:10 pm.
Euromed presentations:
Wednesday , May 8, 1:40 PM
Our Technical Sales Manager Javier Lorenzo will present: “Efficient evolution: piston high-pressure pump solutions for enhanced plant operations,” which is part of session 15 – Energy saving/consumption.
Wednesday, May 8, 2:40 PM
Our Application Marketing Manager, Francisco Jimenez-Castellanos will present: “Active ERD to lower the Power Consumption – MPE 70 Operation results,” which is also part of session 15 – Energy saving/consumption.
Visit us at Booth A4
Euromed Congress 2024
Four Seasons Hotel ,Sharm El Sheikh, Egypt
May 6-9, 2024
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Energy Recovery Devices for small to medium SWRO applicationsThe range of iSave energy recovery devices, with booster pump included, is optimized for both landbased, off-shore and marine sea water reverse osmosis application.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }High-pressure pumps for ZLD and MLD reverse osmosis applicationsThe APP W HC pump is suitable for ZLD and MLD reverse osmosis applications used in industrial wastewater treatment.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }High-pressure pumps for SWRO applicationsThe range of high-pressure APP pumps is optimized for both landbased, off-shore and marine sea water reverse osmosis applications. Available with or without motor.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Energy recovery device for medium to large SWRO applicationsThe MPE 70 energy recovery device is optimized for both landbased, off-shore and marine sea water reverse osmosis applications.