• My Apps
    My Apps You will have the option to use My apps once you login.

Introducing enclosure size E: 73% smaller! The key is in the cooling

Monday, May 22, 2017
VLT Drive with Enclosure Size E
Play the video here

With the new VLT® drive enclosure size E, you get even more power in the package. This drive delivers the highest possible power output for the physical dimensions of the drive – with up to 73% size reduction compared to the previous generation product.

The compact size and innovative cooling technology combined with the capacity for side-by-side mounting have huge implications on the size of the cabinet and control room.

 

 

 

 

 

 

High power density

High power density means high amps per millimeter cabinet width. You get lots of current for a compact size. In fact, with these drives you get the most current per millimeter width on the market, for a single drive.

This means you can significantly reduce the size of the room. In turn, the reduced heat load and reduced room size dramatically reduce the air conditioning load, meaning you can install a smaller air-conditioning system – with all the associated savings you can imagine, in initial investment as well as running costs

How does this drive achieve its high power density?

The secret is in the cooling technology.

Cutting-edge heat pipe technology

The heat sink of the new VLT® drive enclosure size E is filled with heat pipes in order to optimize the heat transfer.

A heat pipe is a closed vessel, which conducts heat 100 times better than extruded aluminum.

Each heat pipe is filled with a passive working fluid, and then completely sealed. The heat removal happens by the evaporation and condensation of the working fluid.

This technology is actually well established as a cooling concept in other industries, for example in aerospace, and in cooling laptop computers. At Danfoss Drives, developers have transferred and adapted the technology to variable speed drives, where it has proven to deliver extremely effective heat management over many years. Now in its third generation, the technology is extremely robust and effective.

For customers, this means a robust and reliable drive, with a cooling system that requires no maintenance. Remember, this is still an air-cooled drive, and the heat pipes work in a closed circuit.

Drives Enclosure E2

Back-channel cooling

A unique ducted back channel passes cooling air over the heat sink with minimal air passing through the electronics area. This allows 90% of the heat losses to be exhausted directly outside of the enclosure and the room, improving reliability and prolonging life by dramatically reducing temperature rise and contamination of the electronic components.

Even in harsh environments, the sensitive inner components are well protected by an IP54/UL Type 12 seal, which separates the back-channel cooling duct and the electronics area of the VLT® drive.

How does it work? Air from outside the room is drawn into a vent at the bottom of the drive, rises up to the top where it absorbs heat from the heat sink, and is expelled through a vent at the top of the drive.

 

Maximum IGBT utilization

The new VLT® drive enclosure size E is designed for 100% load at 45°C. The effective heat management allows the maximum utilization of the IGBTs, approaching the results of liquid-cooled drives in terms of silicon utilization, but using air-cooling.

98% energy efficiency

High efficiency saves operating costs as well as the back-channel cooling is accompanied by a series of other design features, which result in a net 98% energy efficiency of the drive at full load, throughout the whole power range. These design features include variable-speed cooling fans, low loss PWM (pulse width modulation) patterns, and low loss DC link reactors – as well as reduced busbar lengths.

Enclosure size E is available for VLT® AutomationDrive FC 302VLT® AQUA Drive FC 202VLT® HVAC Drive FC 102 and VLT® Refrigeration Drive FC 103.

 

Author: Daniel Freitas, Product Manager, Danfoss Drives