• My Apps
    My Apps You will have the option to use My apps once you login.

Hydronic Heating support hub

Frequently asked questions

Thermostatic Radiator Valves

Control of the space temperature at a comfortable level is easily accomplished by adjusting the dial clockwise or counterclockwise.
 

The dial has a numbered scale of 1 to 5 corresponding to temperatures of approximately 57°F to 79°F (14°C to 26°C).

The operator or sensing element must not be:

  • in a drafty location
  • covered
  • installed above a heat source

The correct orientation direction is dependent upon the selected operator type. See the mounting guide visual below for reference.

correct RA2000 opeartor mounting orientation

There are a couple of reasons for overheating depending upon which system you have:

For One or Two-pipe systems:

  • Ensure operator is not in a cold or drafty spot
  • Check on dial adjustment knob as setting could be set too high
  • Add a vacuum breaker which allows steam supply to cycle properly

For Hot Water systems:

  • Check operator installation as it may not be seated properly

For 'under heating' issues: 

  • Ensure radiator is not blocked by furniture, heavy curtains, etc.
  • Ensure operator is not in a 'hot' spot or wrong sensor location for that product selection.

Products

Contact Us

Phone: 1-888-DANFOSS (326-3677) - choose option #3 for heating
Email:

  • Technical support: heating.ts.hydronic.na@danfoss.com
  • Customer service: heating.cs.na@danfoss.com

Find your local rep to buy Danfoss

Or visit our Heating sales and service contacts page