BELGIUM: The family company, Legendre Conveyors, now part of Vinci Energies Belgium, has pioneered the new iC7 series on a bottling line at Brasserie Caulier. Legendre Conveyors has built up great trust in Danfoss over many years of conveyor system design using VLT® AutomationDrive FC 302. Now they progress to the iC7-Automation drive. Legendre Conveyors made their choice with no previous experience of this next-generation drive series. Yet, the commissioning is a success, thanks to great cooperation between Danfoss and Legendre Conveyors.
![Bottling line at Brasserie Caulier](/media/izln44uf/legendre-c-nik5518-1120x747.jpg?anchor=center&mode=crop&width=520)
The challenge: Reduce CO2 emissions while increasing throughput
The primary aims of the investment by Brasserie Caulier in Péruwelz, Belgium, were to increase production volume and production efficiency while at the same time reducing CO2 emissions and water consumption. Legendre Conveyors was tasked to design a new bottling line for the brewery.
For improved energy efficiency, Brasserie Caulier decided to harvest energy released during boiling. Previously, this energy was lost, but in this project the aim was to reuse harvested energy to heat the hot rooms all year round. For optimized water consumption, the short-term goal was to reduce water consumption from 7 liters to 4 liters of water for every liter of beer produced.
For the conveying systems and the bottling line, the project requirement was to increase nominal throughput up to 20,000 bottles per hour and optimize conveyor efficiency for improved CO2 footprint.
![iC7-Automation drives at Brasserie Caulier](/media/pgakhkjc/legendre-c-dsc9037-1120x747.jpg?anchor=center&mode=crop&width=520)
The solution: iC7-Automation for optimal efficiency
In order to contribute to the decarbonization target, efficiency of the bottling line conveyors was optimized using a combination of 46 iC7-Automation units and 46 VLT® OneGearDrive gear motors. The project also used 12 iC7-Automation 0.55 kW drives for control of induction motors on a conveyor belt.
Commissioning of the new bottling line by Legendre Conveyors commenced in June 2022, with support from Danfoss Drives. The iC7-Automation is easy to program using MyDrive® Insight software. The position of connectors supplying voltage and motor connection is better than before. The larger control panel is also easier to read. The diodes to see status about communication are also improved compared to VLT® AutomationDrive FC 302. Mounting hole dimensions are identical from one generation of drives to the next.
![Olivier Legendre, CEO, and Mathieu Legendre, COO, of Legendre Conveyors](/media/rzchx3wz/legendre-brothers-1120x747.jpg?anchor=center&mode=crop&width=520)
The outcome: Ready for the next generation of drives
Using the iC7-Automation drive, Legendre Conveyors well and truly met the project requirements for conveyor efficiency. They also found the drive convenient to install and use.
The first reaction from Younes Taleb, PLC Programmer at Legendre Conveyors was: ”The design of the iC7-Automation is perfect. The disposition of the information on the control panel is clear, the fieldbus diodes are better than before, and the new MyDrive® Insight software is more intuitive and user-friendly when managing the drive.”
Furthermore: “The improvements that Danfoss Drives has made are super: the fan position, moving main supply to the left, motor connection to the right, and color codes for safety and non-safety components.’’
With the new generation of components in the Danfoss iC7 series, the improved availability of the drives was truly appreciated by Legendre Conveyors. As such, Legendre Conveyors is ready for the next generation of drives and for another 20 years of reliable performance.
![](/media/shoe0htz/legendre-1920x420.jpg?width=420&height=1920&rnd=133299230317870000?anchor=center&mode=crop&width=1920&height=420)
Pioneering intelligent iC7 drives
Legendre Conveyors continues its success with iC7-Automation on subsequent projects. Here, at a Delhaize winery.
Products installed
![iC7-Automation family of drives](/media/e2mhuurh/2021-ic7-group-automation-fs-1120x747.jpg?anchor=center&mode=crop&width=810)
iC7-Automation
Need more uptime and precision motor control?
iC7-Automation is a highly flexible drive designed for demanding industrial applications.
![VLT® OneGearDrive®](/media/1106/vlt_onegeardrive.jpg?anchor=center&mode=crop&width=810)
VLT® OneGearDrive®
A highly efficient, permanent magnet, three-phase synchronous motor coupled with an optimized bevel gear box and IE5 ultra premium efficiency.
![](/media/7164/troubleshooting_1120x747.jpg?anchor=center&mode=crop&width=810)
Contact us
To learn more, please contact your nearest Danfoss Drives sales office.