• My Apps
    My Apps You will have the option to use My apps once you login.

Rotary valves

  • Overview
  • Product range

Product range

  • if (isSmallPicture) { ESBE VRG Mixing Valves; } else if (isBigColumns) { ESBE VRG Mixing Valves } else { ESBE VRG Mixing Valves }
    ESBE VRG Mixing Valves

    The ESBE VRG series is a range of compact, low leakage brass valves. Available in either a 3-way or 4-way versions suitable in either mixing or diverting applications.

    When assembled with the ARA600 or 90 Series motorized actuator, and wired to a controller, the VRG assembly provides regulating accuracy.

  • if (isSmallPicture) { ESBE Type F Mixing Valves; } else if (isBigColumns) { ESBE Type F Mixing Valves } else { ESBE Type F Mixing Valves }
    ESBE Type F Mixing Valves

    ESBE Type F valves are flanged valves made of high-performing cast iron and available up to 6" in size and suitable for mixing or diverting applications in heating and cooling systems. Type F valves assemble to the 90 Series or ARC/ARD Series of motorized actuators.