Delivering Versatility and Ease
Danfoss solenoid coils are usually ordered separately from the solenoid valves; giving you maximum flexibility by enabling you to select a valve and coil combination best suited to your needs.
Danfoss coils for North America feature easy-to-install clip-on coils that require no tools to attach. Once in place, coils remain secure until removed with a standard screwdriver.
Features and benefits
Long operating life, even under extreme conditions
UL approved (UL 429)
Available for 110 V–240 V, 50 Hz, 60 Hz, or 50/60 Hz
Available with junction box or conduit hub
Product range
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Dual voltage/dual frequency solenoid coilsDanfoss' BT and BU solenoid coils are incredibly versatile, able to change voltage and frequency settings based on one of two different wiring configuration.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Standard solenoid coilsStandard solenoid coils to pair with your EVR from Danfoss.
Documents
Software

Magnetic Tool - solenoid coil tester
With the Magnetic Tool, solenoid coil tester, you always have the right tool with you, because it's always just a tap away.