Industrial solenoid valves

  • Overview
  • Product range
  • Documents
  • Support
  • Learning

Efficiently controlling fluids

Danfoss offers an exceptionally wide range of high performance solenoid valves, available in direct-operated, servo-operated and assisted lift versions. An easy, economical way to control and regulate fluids and gases. Danfoss solenoid valve bodies and electrical coils are normally supplied separately and then combined, but the valves are also available as complete units if required.

We offer a general B valve series with a high capacity and the A series is more economic and compact. Danfoss solenoid valves are assembled quickly and simply without tools, providing optimum product flexibility and availability. A coil can be replaced if needed without stopping or draining the system.

Applications for solenoid valves

Our solenoid valve program includes valves for air, steam, oil, and gas, suiting a number of industrial applications that require high performance in these and other applications:

  • Laundry and dry-cleaning equipment
  • Industrial washing equipment
  • Autoclaves/sterilizers
  • Compressors and vacuum pumps
  • Plastic moulding machinery
  • Steam boilers
  • Food processing machinery
  • Sprinklers and fire fighting systems
  • Dentist equipment
  • Coffee machines
  • Boilers

Features and benefits

Clip-on coil

Coil range up to IP67

Best water hammer damping

Long lifetime and high performance

Insensitive to dirt

Broad range and customized solutions

Solenoid valve x-ray in industrial applications by Danfoss

Solenoid valve selector

The tool is intended to make it easy for installers and end-users to specify the correct industrial solenoid valves for a range of standard applications.

Brochure cover of the fluid controls by Danfoss

Protect your system - Hammer your costs

Solenoid, angle seat and thermostatic valves - a fluid control product overview.

Product range

  • if (isSmallPicture) { Product photo of the EV210A industrial solenoid valve by Danfoss; } else if (isBigColumns) { Product photo of the EV210A industrial solenoid valve by Danfoss } else { Product photo of the EV210A industrial solenoid valve by Danfoss }
    EV210A, direct-operated 2/2-way compact solenoid valves

    EV210A covers a wide range of small, direct-operated 2/2-way solenoid valves for use in industrial machinery. The compact design together with the broad range of coils means that EV210A covers a broad variety of industrial applications.

  • if (isSmallPicture) { Product photo of the EV310B, direct-operated 3/2-way solenoid valve by Danfoss; } else if (isBigColumns) { Product photo of the EV310B, direct-operated 3/2-way solenoid valve by Danfoss } else { Product photo of the EV310B, direct-operated 3/2-way solenoid valve by Danfoss }
    EV310B, direct-operated 3/2-way solenoid valves

    EV310B covers a wide range of direct-operated 3/2-way solenoid valves for universal use. EV310B is a real robust valve program with high performance and can be used in all kind of tough working conditions. Clip-on coils can not be used on EV310B.

  • if (isSmallPicture) { ; } else if (isBigColumns) { } else { }
    EV250BW 10-22, assisted lift operated solenoid valves for drinking water

    EV250BW 10-22 is an assisted lift operated 2/2-way solenoid valve. The valve body is made of ECO brass and uses next-generation EPDM sealings. The valve is a compact valve used for process water with low differential pressure, e.g. process inlet and drinking water applications where drinking water approvals as RISE, SINTEF, ACS, PZH and WRAS are required.

     

  • if (isSmallPicture) { Product photo of the EV220A servo-operated 2/2-way solenoid valves by Danfoss; } else if (isBigColumns) { Product photo of the EV220A servo-operated 2/2-way solenoid valves by Danfoss } else { Product photo of the EV220A servo-operated 2/2-way solenoid valves by Danfoss }
    EV220A, servo-operated 2/2-way solenoid valves

    EV220A is a compact servo-operated 2/2-way solenoid valve program, especially designed for use in machines and equipment with limited space.

  • if (isSmallPicture) { Product photo of the EV210B 2/2-way direct-operated solenoid valves by Danfoss; } else if (isBigColumns) { Product photo of the EV210B 2/2-way direct-operated solenoid valves by Danfoss } else { Product photo of the EV210B 2/2-way direct-operated solenoid valves by Danfoss }
    EV210B, 2/2-way direct-operated solenoid valves

    EV210B covers a wide range of direct-operated 2/2-way solenoid valves for universal use. EV210B is a real robust valve program with high performance and can be used in all kind oftough working conditions.

Documents

Documents
Type Name Language Valid for Updated Download File type
Data sheet Direct-operated 2/2-way solenoid valves for steam Type EV215B English Multiple 07 Nov, 2017 986.4 KB .pdf
User guide How to use solenoid valves English Multiple 10 Nov, 2015 1.7 MB .pdf
Data sheet Servo-operated 2/2-way solenoid valves Type EV220B 15 - EV220B 50 English Multiple 07 Oct, 2024 20.6 MB .pdf
Data sheet Solenoid coils Type BA, BD, BB, BE, BF, BG, BN, BO, BJ, BX, BY, BQ, AM, AZ, AS and AP English Multiple 02 Dec, 2024 14.2 MB .pdf
Data sheet Solenoid valve type EV210A English Multiple 23 Jun, 2021 9.3 MB .pdf
Data sheet Solenoid valve Type EV220B English Multiple 05 Dec, 2024 14.8 MB .pdf
Data sheet Solenoid valve Type EV251B English Multiple 29 Jan, 2025 5.6 MB .pdf
Data sheet Solenoid valve Type EV310B English Multiple 23 Jun, 2021 5.4 MB .pdf
Data sheet Solenoid valve, type EV210B English Multiple 10 Oct, 2024 10.4 MB .pdf
Data sheet Solenoid valve, type EV220A English Multiple 23 Jun, 2021 5.6 MB .pdf
Data sheet Solenoid valve, type EV245B English Multiple 23 Jun, 2021 8.7 MB .pdf
Data sheet Solenoid valve, type EV250B English Multiple 23 Jun, 2021 15.6 MB .pdf
Data sheet Solenoid valve, type EV310A English Multiple 23 Jun, 2021 4.7 MB .pdf
Data sheet Solenoid valves Type EV220B English Multiple 17 Feb, 2023 11.1 MB .pdf
Data sheet Solenoid valves, type EV227B English Multiple 23 Jun, 2021 5.1 MB .pdf
Data sheet Solenoid valves, type EV260B English Multiple 15 Feb, 2022 9.6 MB .pdf

Support