Designed to meet all industrial refrigeration application requirements and deliver favorable flow characteristics
Danfoss shut-off valves for industrial refrigeration are part of the Danfoss SVL Flexline™ series. The valves utilize upgraded, refrigerant neutral packing glands with unique, Teflon™ lip seal technology. These shut-off valves meet or exceed the safety demands of numerous national and international industrial refrigeration authorities and, with their modular design, are easy to dismantle for inspection, service. and repair.
As with the rest of Danfoss' SVL Flexline™ product platform, these shut-off valves are available with straightway or angleway configurations, a seal cap or hand wheel, butt or socket weld connection types, and in standard or stainless steel.
SVA shut-off valves are available in standard neck (SVA-S) or long neck (SVA-L) varieties. The shut-off valve's cone design ensures a perfect seal and can withstand a high system pulsation and vibration, often present in the discharge line.
In certain areas, such as outdoor applications and corrosive atmospheres, high surface protection is needed to prevent system failure caused by corrosion. Using stainless steel components, such as with SVA-S SS stainless steel shut-off valves, is the best way to maintain safety, hygienic conditions, and energy efficiency, all of which are vital to keep productivity high and supply of healthy, safe food constant.
SVA-DL (Delta pressure low) shut-off valves are two-step valves for pressure relief designed with a restriction in the opening function. High differential pressure can be applied from the side port and reduced pressure can be applied from the bottom port.
SVA-DH (Delta pressure high) shut-off valves are designed without any restriction in the opening function. As a result of its balanced design, this valve is able to open at all differential pressures with limited torque. The angleway shut-off valves are specifically designed to provide favorable flow conditions.
Both SVA-DL and SVA-DH shut-off valves have internal backseating, enabling the spindle seal to be replaced while the valve is still under pressure.
QDV is a shut-off valve designed for draining oil from systems containing refrigerant under pressure. The valve closes immediately when the handle is released, protecting both the user and the environment against unnecessary refrigerant leaks.
Features and benefits
SVA shut-off valves standard and long neck have red caps and ID tags
Standard with stainless steel trim for easier and safer maintenance
Designed with low temperature steel for a compact yet strong valve
Lighter weight compared to comparable valves, making them easier to install and less expensive to ship
Large temperature range: –76 °F to 302 °F
High max. working pressure: 754 psig (52 bar)
Seal caps can be flipped over to use as a hand wheel on smaller sized valves
Brazing connection
65 Bar PP – also with optional O-ring FKM (R1270) and FFKM (higher temperature profile as Ammonia Heat Pumps) for CHV/SCA /REG 10-40
Product range
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }SVL Flexline™ shut-off valves for industrial refrigerationThese modular shut-off valves are available with straightway or angleway configurations, a seal cap or hand wheel, butt or socket weld connection types, and in standard or stainless steel.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Shut-off valve - SNVSVA shut-off valves are available in angleway and straightway versions with either a standard neck (SVA-S) or a long neck (SVA-L). SNV shut-off valves meet all industrial refrigeration application requirements, provide favorable flow characteristics, and are easy to dismantle and repair.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }SVA-S SS and SVA-L SSThe SVA-S SS and SVA-L SS shut-off valves in stainless steel are available with DIN and ANSI connections in angleway and straightway versions and with standard neck.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Shut-off valve - QDVQDV quick-closing shut-off valves are specifically designed for preventing refrigerant leaks in high-pressure ammonia systems. QDV shut-off valves are designed to meet national and international industrial refrigeration safety standards.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Data sheet | Shut-off valve, type QDV 15 | English | Multiple | 31 Jan, 2023 | 1.2 MB | |
Data sheet | Shut-off valve, type SVA-S SS and SVA-L SS | English | Multiple | 12 Dec, 2024 | 3.7 MB | |
Data sheet | Shut-off valves, Type SVA DH and SVA DL 250 – 300 | English | Multiple | 20 Nov, 2024 | 1.8 MB |
Software
![Coolselector®2 app icon](/media/8160/coolselector.png?anchor=center&mode=crop&width=810)
The truth is Cool(selector®2)
Coolselector®2 features unbiased calculations for the selection of refrigeration and air conditioning components based on the user’s requirements or based on standard operating conditions.