Compact design, easy installation
ICM motor-operated valves, from Danfoss' ICV Flexline™ series, are easy to handle, install, and service due to their low weight and compact design. ICM valves regulate the expansion process in liquid lines and control pressure or temperature in wet and dry suction lines and hot gas lines.
ICM valves are comprised of three main components: a valve body, a combined function module/top cover, and an ICAD actuator. The design of ICM valves ensures that the opening and closing forces remain balanced; therefore, only three sizes of the ICAD actuator are needed for the complete ICM range, from DN 20 to DN 150. Even when assembled with an ICAD actuator, the ICM valve continues to offer a compact unit with small dimensions.
The ICM valves are ready for the refrigerants of the future like CO2 and ammonia, tested to withstand a maximum working pressure of up to 65 bar (943 psi) in a media temperature range of –76 °F to +248 °F.
ICM motor valves are available as a complete valve and through Danfoss' parts program.
Features and benefits
Fast and easy handling, installation and service
Low weight and compact design
Suitable for natural, high-pressure refrigerants like CO₂
Industry-leading control characteristics
Energy savings through high suction pressure and better COP
Reduce lifecycle costs, increase savings and design freedom
The ICM Flexline™ motor valves are not only designed to give you savings and design freedom, but they also provide a reliable, safe and green solution for your needs - both now and in the future.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Application guide | Application Handbook - Automatic Controls for Industrial Refrigeration Systems | English | Multiple | 10 Oct, 2022 | 8.4 MB | |
Installation guide | Installation, Programming, and Troubleshooting - ICM/ICAD Motorized Valves Quick Start Guide | English | Multiple | 19 Apr, 2021 | 2.5 MB | |
Installation guide | Motor operated valve ICM 100-150 | English; Portuguese | Multiple | 22 Nov, 2022 | 1.5 MB | |
Data sheet | Motor operated valves and Actuators, type ICM and ICAD | English | Multiple | 27 Aug, 2024 | 7.6 MB | |
Brochure | Reduce lifecycle costs Increase savings and design freedom - The ICV Control Valve - member of the Flexline family | English | Multiple | 20 Feb, 2024 | 15.6 MB | |
Data sheet | Spare parts and accessories - Spare part kits - ICV valves - ICS, ICM, ICLX | English | Multiple | 11 Jul, 2024 | 19.5 MB |
Software
The truth is Cool(selector®2)
Coolselector®2 features unbiased calculations for the selection of refrigeration and air conditioning components based on the user’s requirements or based on standard operating conditions.
Related products
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }ICLX Flexline™ two-step solenoid valves
Part of Danfoss' ICV Flexline™ series, ICLX valves are two-step servo-operated main valves with pilot solenoid valves that are used in suction lines for opening against high differential pressure in industrial refrigeration systems.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }ICV Flexline™ with flanges
The ICV with flanges is available in five sizes: ICV 25 PM, ICV 35 PM, ICV 40 PM, ICV 50 PM and ICV 65 PM.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }ICV Flexline™ control valves
Danfoss ICV Flexline™ guarantees you a reliable, safe and green solution - both now and in the future. The product family consists of an ICS pilot operated control, ICM motor operated control and ICLX 2-step solenoid valve.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }ICS pilot-operated servo valves
Part of Danfoss' ICV Flexline™ platform, ICS pilot-operated servo valves regulate pressure, temperature, and ON/OFF functions in refrigeration systems. Incredibly versatile, ICS valves can be used on the high and low pressure sides, in wet and dry suction lines, and in liquid lines without phase change.