Robust and versatile temperature sensing
Danfoss offers robust surface mounting and insertable sensors that accurately measure temperature in any cooling application:
- Commercial HVAC
- Residential HVAC
- Commercial refrigeration
- Transport refrigeration
- Food retail refrigeration
- Industrial refrigeration
- HACCP applications
Features and benefits
Precise temperature measurement
Flexible mounting and insertable options
Durable construction proven in harsh environments
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Data sheet | AKS 11 Temperature sensor | English | Multiple | 01 Oct, 2020 | 207.2 KB | |
Data sheet | AKS 12 Temperature sensor | English | Multiple | 20 Aug, 2019 | 185.7 KB | |
Data sheet | Temperature sensor NTC 10 Kohm EKS 221 | English | Multiple | 12 Jul, 2016 | 379.7 KB | |
Data sheet | Temperature sensor, type MBT 3270 | English | Multiple | 17 Feb, 2022 | 1.9 MB | |
Data sheet | Temperature sensor, type MBT 3560 | English | Multiple | 26 Feb, 2021 | 1.5 MB | |
Data sheet | Temperature sensors, type MBT 3250 | English | Multiple | 26 Feb, 2021 | 1.4 MB |
Highlighted products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }EKS 221, Temperature sensor with 10K NTCEKS 221 general purpose sensor with 10K NTC for surface mounting. Available with steel sensor tip and round cable or thermoplastic rubber and flat cable.
10K element characteristic matches to Optyma and MCX controllers.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }AKS 21, Sensor for extreme temperaturesAKS 21 sensor for surface mounting or inserted with available thermowells. Standard Pt1000 element and silicone cable jacketing withstands extreme high and low temperatures.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }AKS 12, General purpose temperature sensorAKS 12 general purpose sensor for surface mounting or inserted with available thermowells. Standard Pt1000 element and PVC cabling is suitable for most HVAC and refrigeration applications.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }MBT 3560, temperature sensor with built-in transmitterWith MBT 3560 we have combined the technology of our standard temperature sensors and the electrical connections from the MBS pressure transmitters with a new developed electronics which has resulted in a compact temperature sensor with a built-in transmitter.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }MBT 3270, flexible temperature sensorThe flexible temperature sensor MBT 3270 can be used in many industrial applications such as: air compressors, mobile hydraulics and exhaust gas return systems.