Temperature sensors that can take the heat
Temperature is playing a vital role in many industrial processes and therefore an accurate measurement is a must. Non-accurate temperatures can cause big fatal consequences such as reducing the lifetime of your equipment if overheated with just a few degrees.
The Danfoss range includes temperature sensors, and transmitters, and helps you make a difference on the bottom line.
Depending on the equipment, different element technologies can be applied, and if required the temperature sensor can be delivered with a transmitter to get an analogue output signal.
Special care has been put into the design of the sensor in relation to the reaction time. On top of this, the sensor construction ensures minimum radiation of heat, which results in a measurement very close to the actual temperature of the media.
Features and benefits
High degree of protection against moisture
Fixed or changeable measuring insert
Pt 100 / Pt 1000 resistance element, NTC / PTC and Thermocouples
Built-in transmitter available
Available with marine approvals
Temperature sensor training program for industrial automation
Start getting the most out of your industrial automation applications. Our free eLessons will help you get started.
Product range
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }MBT 5310, bearing temperature sensor
The MBT 5310 temperature sensor series is specially designed for measuring the temperature in bearings where there is a risk of overheating.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }MBT 5560, integrated transmitter for marine
With MBT 5560 we have combined the technology of our standard temperature sensors and the electrical connections from our MBS pressure transmitters with a new developed electronics which has resulted in a compact temperature sensor with a built-in transmitter.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }MBT 3560, temperature sensor with built-in transmitter
With MBT 3560 we have combined the technology of our standard temperature sensors and the electrical connections from the MBS pressure transmitters with a new developed electronics which has resulted in a compact temperature sensor with a built-in transmitter.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }MBT 5116, exhaust gas temperature sensor
Heavy-duty sensors used for measuring exhaust gas from diesel engines, turbines and compressors within stationary and marine applications.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }MBT 3270, flexible temperature sensor
The flexible temperature sensor MBT 3270 can be used in many industrial applications such as: air compressors, mobile hydraulics and exhaust gas return systems.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Data sheet | Exhaust gas temperature sensor MBT 5114 | English | Multiple | 03 Aug, 2016 | 450.6 KB | |
Installation guide | MBT 3560 / MBT 5560, M12 | Danish; German; English; Spanish, Castilian; French; Italian | Multiple | 48.0 KB | ||
Installation guide | MBT 5116 slim-line | English | Multiple | 18 Feb, 2010 | 546.0 KB | |
Installation guide | Mounting instruction for MBT 5111 and MBT 5114 | English | Multiple | 24 Sep, 2019 | 187.5 KB | |
User guide | Operation Manual, MBT 9110 - 084Z7441 | German; English; Spanish, Castilian; French; Italian | Multiple | 20 Dec, 2016 | 2.2 MB | |
User guide | Operation Manual, MBT 9110 - 084Z7443 | Danish; German; English; French | Multiple | 20 Dec, 2016 | 2.1 MB | |
Installation guide | Temperature sensor type MBT 5252 | English | Multiple | 03 Oct, 2013 | 250.5 KB | |
Installation guide | Temperature sensor type MBT 5310 | English | Multiple | 31 May, 2006 | 158.1 KB | |
Data sheet | Temperature sensor, type MBT 153 and MBT 120 | English | Multiple | 02 Mar, 2021 | 787.0 KB | |
Data sheet | Temperature sensor, type MBT 3252 | English | Multiple | 26 Feb, 2021 | 802.5 KB | |
Data sheet | Temperature sensor, type MBT 3270 | English | Multiple | 17 Feb, 2022 | 1.9 MB | |
Data sheet | Temperature sensor, type MBT 3560 | English | Multiple | 26 Feb, 2021 | 1.5 MB | |
Data sheet | Temperature sensor, type MBT 5111 | English | Multiple | 26 Feb, 2021 | 3.7 MB | |
Data sheet | Temperature sensor, type MBT 5113 and MBT 5116 | English | Multiple | 02 Mar, 2021 | 1.2 MB | |
Data sheet | Temperature sensor, type MBT 5310 | English | Multiple | 26 Feb, 2021 | 943.1 KB | |
Data sheet | Temperature sensor, type MBT 5410 | English | Multiple | 26 Feb, 2021 | 2.4 MB | |
Data sheet | Temperature sensor, type MBT 5560 | English | Multiple | 26 Feb, 2021 | 1.6 MB | |
Data sheet | Temperature sensor, type MBT 5722 | English | Multiple | 26 Feb, 2021 | 7.2 MB | |
Data sheet | Temperature sensors, type MBT 5250, MBT 5260 and MBT 5252 | English | Multiple | 26 Feb, 2021 | 2.2 MB | |
Data sheet | Temperature transmitter, type MBT 9110 | English | Multiple | 09 Feb, 2022 | 1.0 MB |