DS Snow Melt Controllers

  • Overview
  • Product range
  • Documents
  • Related products
  • Support
For pavement snow melt applications...

For pavement snow melt applications...

The DS-2C and DS-5C electric snow melt controllers are designed for pavement snow melting applications.

They can be used as a stand alone controller or as a sensor for larger control systems.

Product range

Technical data

technical data

Power Control Voltage:
DS-2C: 100-277V universal input
DS-5C: 100-277V field selectable

Max. Heating Load:
DS-2C: 30A
DS-5C: 60A

Max. Ambient Temperature:
-40°F to +185°F (-40°C to +85°C)

Enclosure Type: NEMA 3R

Mounting: Wall/pole mounted, outdoors

Dimensions (HxWxD): 4.75" x 7.00" x 2.75" (121mm x 178mm x 70mm)

Documents

Documents
Type Name Language Valid for Updated Download File type
Data sheet DS-2C Controller Datasheet English Multiple 01 Aug, 2016 241.4 KB .pdf
Operating guide DS-5C Installation Manual English United States 26 Jul, 2016 426.6 KB .pdf
Catalog Electric Heating Product Catalog VKAPA922 English United States 25 Jun, 2024 3.1 MB .pdf
Brochure GX Snow Melting Brochure English Multiple 21 Aug, 2017 1.4 MB .pdf

Related products

Support

Technical Support

Technical Support

Find information on electric heating troubleshooting, including our top frequently asked questions, our video library, links to electric heating literature, a link to our warranty registration form, newsletter, and more.