ADAP-KOOL® pack controls ensure accurate control and operational reliability for advanced solutions
Danfoss offers a range of compressor and condenser capacity controls for use in food retail, in compact systems, as well as in large power packs.
The ADAP-KOOL® pack controls ensure accurate control and operational reliability for advanced solutions for controlling up to twelve compressors. The intelligent controllers optimize the suction and condensing pressure according to load and outdoor temperatures.
Additional energy savings and low maintenance costs can be achieved by using variable speed control of condenser fans and compressors and other advanced features such as adaptive defrosting, self-diagnosis and automatic fault detection.
The capacity controls provide a good diagnostic tool for remote servicing with almost all parameters accessible remotely.
Features and benefits
Full range of compressor and condenser controllers for small and large food retail refrigeration
Accurate control and great reliability for high energy efficiency and low maintenance costs
Heat recovery for tap water and space heating
Remote management
Benefit from robust and efficient solutions built on superior know-how
Danfoss compressor and condenser control solutions cover the full range from compact controllers for small pack systems to advanced controllers for up to 12 compressors and 8 fans.
Product range
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }AK-PC 782A capacity controller
AK-PC 782A is complete regulating units for capacity control of compressors and condensers in a transcritical CO2 booster system with parallel compressor.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }AK-PC 351 pack controller
AK-PC 351 is used for capacity control of compressors and condensers in small sized refrigeration systems and covers applications with one suction group and a condenser.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }AK-PC 781 capacity controller with heat recovery function
AK-PC 781 is complete regulating units for capacity control of compressors and condensers in refrigeration systems.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }AK-CM communication modules for AK
Communication modules for additional input and output. Accessory as an outdoor photocell with temperature sensor generally used to sense outside ambient temperature and light levels, and an indoor relative humidity sensor with an ambient temperature sensor.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }AK-PC 572 capacity controller for small CO₂ booster refrigeration system
AK-PC 572 is a complete regulating unit for capacity control of compressors and gas cooler in a small CO₂ booster systems.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Brochure | AK-PC 772Mini-booster | English | Multiple | 03 Oct, 2014 | 304.0 KB | |
Brochure | Control food safety applying HACCP | English | Multiple | 10 Aug, 2015 | 3.6 MB | |
Brochure | Overview brochure: Pack Controllers | English | Multiple | 11 Jun, 2024 | 2.6 MB | |
Brochure | Save energy and protect the environment with CO2 solutions | English | Multiple | 19 Feb, 2015 | 1.9 MB | |
Brochure | Save energy and protect the environment with CO2 solutions | English | Multiple | 19 Feb, 2015 | 1.9 MB |
Software
The truth is Cool(selector®2)
Coolselector®2 features unbiased calculations for the selection of refrigeration and air conditioning components based on the user’s requirements or based on standard operating conditions.