• My Apps
    My Apps You will have the option to use My apps once you login.

SiC power modules

  • Overview
  • Related products
  • Related applications
  • How it works
  • Contact us

#One choice in SiC power modules

The worlds industries are growing fast and the demand of innovative and reliable technologies is increasing. Technical requirements of tomorrow will not be the same as they are today. 

SiC opens up a lot of possibilities for costs-, size- and performance improvements at system level. This is especially true for high-switching frequency applications. However, implementation of SiC comes with several challenges requiring best-in-class packaging.

To make the most out of SiC, it requires:

Customized, low-inductive package and pin-out allowing high switching speeds

Advanced bonding and joining technology (Danfoss Bond Buffer®) 

Dedicated cooling technology (ShowerPower®)

FAQs

Engineering SiC power modules can be challenging. To overcome the challenges, experience in electrical, thermal and mechanical design is key. Utilize our proven SiC track record and work together with our application experts to take your SiC application to the next level. 

  • Highest efficiency
    SiC offers highest efficiency due to reduced switching losses.

  • Power density
    Excellent output power and power densities are reached in combination with high switching frequencies, minimal losses and maximum efficiency.

  • Lower overall system costs
    The increase in switching frequency means passive filter components can be drastically reduced. Power losses are reduced at the same time, resulting in smaller heat sinks and reducing cooling needs in general. Both benefits result in a major decrease in overall system costs.

Silicon carbide comes with many advantages but it also requires the mastering of several technical design challenges.

Electrical design challenges

  • DC stray inductance
  • Paralleling of multiple chips
  • Parasitic turn-on (high dv/dt)
  • Gate oxide reliability


Thermal design challenges

  • Lowest Rth
  • Lowest pressure drop
  • Parallel cooling

 

Mechanical design challenges

  • Elevated temperatures
  • Power cycling capability
  • Terminals and connectors

The typical applications for SiC power modules are:

  • Power Supply
  • EV charging
  • Solar inverters
  • Motor drives
  • Energy storage
  • E-mobility
  • Make the most out of SiC by utilizing our patented technologies 
  • Proven track record in SiC applications
  • World-class SiC Compentence Center in Munich, Germany
  • Choose your chip - we're fully compatible

Related products

IGBT power modules

Danfoss IGBT power modules

Danfoss engineers custom-made IGBT modules that fits exactly into your application requirements.

Related applications

How it works

silicon carbide Danfoss

The SiC power module - how it works

Learn more about what Silicon Carbide power modules are, how they work and why SiC is preferred in selected applications.

Contact us

For further information please contact us