PVBM – meter-in/meter-out
Get control of return flow with the Danfoss PVBM valve module – the only smartly integrated solution on the market.
Our meter-in/meter-out module, PVBM, is designed to give you outstanding control – independent of positive or negative load.
Features and benefits
Modular PVG 32 concept – enables propel and work functions in one PVG
One meter-in compensator providing precise and constant flow for uphill driving
Two additional compensators are integrated in the module design allowing for compensated return flow on each port
Smooth braking control for open circuit propel systems
The integrated PVBM solution provides installation benefits
The meter-in/meter-out principle
The principle of meter-in/out relates to controlling the oil flow to and from the motors that drive the machine.
The meter-in compensator controls the flow that is going to the transmission motors
The meter-out compensators control the flow coming from the transmission motors
When using the PVBM to control propel function in an aerial lift application or similar open circuit propel system, the special module design will allow for smooth control of the propel system during uphill (positive load), and downhill driving (negative load).
Target applications
Open circuit propel systems:
Increased performance and installation benefits by combining all your work functions and propel function into one PVG stack.
Winch applications:
Maximum operator control benefit by controlling both the wheel-in and wheel-out speed.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Data sheet | PVBM Meter-in Meter-out Transmission Module Data Sheet | English | Multiple | 10 Mar, 2015 | 1.8 MB |
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }PLUS+1® MC microcontrollersOur powerful PLUS+1® microcontrollers bring intelligence to every node of a distributed control system. And they are equally effective for stand-alone control in smaller machines.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }JS1000JS1000 is a joystick with a single- and dual-axis configurations and contact hall effect sensing.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }JS1-HThe JS1-H family is suitable for almost any machine that requires joystick control. PLUS+1® compliance enables simple and seamless future-oriented integration in the machine control system.
Related applications
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Crane and material handlingCranes and other large handling machines are required to operate within very specific load ranges. Danfoss provides pressure transmitters that supply load limiting systems with crucial data, safeguarding your equipment, your load, and your operator.