Traction control solutions
Our line of traction control HICs (Hydraulic Integrated Circuit) provide efficient drive solutions on vehicles where one pump drives multiple motors. Solutions are available for 2 motor and 4 motor systems to deliver equal flow to the motors once actuated, preventing wheel spin and excessive motor speed.
Features and benefits
2 wheel (FD10) and 4 wheel (FD104) solutions available for standard pressure applications (207 bar / 3000 psi)
2 wheel (FD16) and 4 wheel (FD164) solutions available for high pressure applications (350 bar / 5000 psi)
Custom bypass valve provides extremely low pressure drop with traction control dis-engaged, improving system efficiencies and reducing heat
LFB12 flushing block is designed to assist in the process of removing contamination and cooling oil, helping to sustain high quality working fluid in a hydraulic transmission circuit
Product range
Related solutions
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Work functionsOur total systems approach integrates advanced Danfoss hardware and software to deliver exceptional work function control.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
User guide | ICS Traction Control Hydraulic Integrated Circuit Technical Information | English | Multiple | 18 Sep, 2020 | 1.2 MB |
Related applications
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }AgricultureFarmers need agricultural machines that deliver the same high productivity every season. Hydraulic solutions from Danfoss ensure world-class performance from each machine, and a comfortable, stress-free working environment for their operators.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ConstructionSpace is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ForestryRough, sloping terrain and cramped working conditions call for robust and reliable forestry machines. We make sure you can manage everything from cutting trees and transport to preparing the forest floor for replanting. We have the smart hydraulic solutions your machines need for precise and efficient forestry operations.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Lawn and turfLawn and turf machines must adapt to their surroundings and the season – becoming sweepers or snow blowers as required. At Danfoss, we make hydraulic solutions to provide that flexibility and ensure safe and efficient operation.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Road buildingAdvanced hydraulic systems from Danfoss deliver the machine performance that ensures road builders can meet their deadlines.