ICS spreader valves
Danfoss spreader valves offer load-independent flow control for two functions. These products have served many markets for years, primarily being used for ice and snow control on sand/salt spreader vehicles.
Features and benefits
Detented hand knob with minimum and maximum stops and 11 positive positions provide easy adjustment
Dual control of two actuators, typically the auger and spinner
Pressure compensation for load-independent flow/speed control of motors
Manual or electrical control for unloading
Load sensing capability for open circuit piston pump circuits (SPR-2FFLC12)
Product range
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
User guide | ICS Spreader Valves Technical Information | English | Multiple | 18 Sep, 2020 | 1.2 MB |
Related applications
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }AgricultureFarmers need agricultural machines that deliver the same high productivity every season. Hydraulic solutions from Danfoss ensure world-class performance from each machine, and a comfortable, stress-free working environment for their operators.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ConstructionSpace is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Road buildingAdvanced hydraulic systems from Danfoss deliver the machine performance that ensures road builders can meet their deadlines.
Related solutions
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Work functionsOur total systems approach integrates advanced Danfoss hardware and software to deliver exceptional work function control.