Poppet type valves
Model Code | Cavity | Rated Pressure | Rated Flow | 3D Model |
CP200-2 | SDC10-2 | 350 bar (5075 psi) |
40 lpm (11 gpm) |
STP files |
CP208-1 | SDC08-2 | 250 bar (3600 psi) |
40 lpm (11 gpm) |
STP files |
CP200-1 | SDC10-2 | 250 bar (3600 psi) |
75 lpm (20 gpm) |
STP files |
CP201-1 | CP12-2 | 250 bar (3600 psi) |
150 lpm (40 gpm) |
STP files |
Related products
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
User guide | ICS Relief Valves Technical Information | English | Multiple | 16 May, 2024 | 3.3 MB |