Maximum flexibility and minimum spaceĀ
Get smooth, accurate control of your pressure and flow applications with our range of proportional screw-in cartridge (SiCV) valves. When applied in combination with Danfoss logic element valves and other SiCV in a custom manifold assembly, our proportional valves create an efficient, reliable hydraulic system.
Benefits - Maximum flexibility and minimum space
Pressure rating - up to 350 bar (5,000 psi)
Flow rating - up to 160 L/min (42 gal/min)
Choose your flow control
Choose from a wide range of proportional valves, including options such as:
- Bi-directional or uni-directional
- Poppet or spool
- Normally closed or normally open
- Relief or inverse relief
- Pressure reducing
- Nose-in, side-out or side-in, nose-out flow direction
Hardened and ground materials
All operating parts are made from hardened and ground steel, which provides maximum durability and leak protection.
Enhanced corrosion protection
Danfoss cartridge valves and coils can be supplied with zinc plating, and aluminum manifolds can be anodized to improve corrosion resistance.
Pulse width modulation (PWM) control circuits recommended
Get the most accurate control using PWM-controlled hydraulic circuits and Danfoss proportional valves.
![](/media/18331/excavator.jpg?anchor=center&mode=crop&width=520)
Internally rectified coils
Danfoss internally rectifies standard AC coils to supply them with DC current and avoid an "in-rush" current.
![](/media/riwhdwki/powersource-1920x420px.jpg?width=420&height=1920&rnd=132826680707100000?anchor=center&mode=crop&width=1920&height=420)
Visit PowerSource
Visit PowerSource to view product specifications, literature and helpful tools like product configurators, 2D/3D models, Cross reference, crimp specs and many more.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|