Custom solutions from hydraulic experts
Avoid complex or costly solutions for simple applications with Danfoss custom manifolds. Choose from pre-engineered packages specifically tailored for use in a wide variety of applications or highly-engineered custom solutions.
You get custom solutions from hydraulic experts, pre-engineered, flexible packages, fast delivery and low cost
Find a custom manifold to meet your needs.
Select from the following types of pre-engineered packages:
Single and multiple pump control packages
Solenoid actuated relief valve packages
Flow control packages
Cross port relief packages
Cross port relief with shuttle and solenoid vent
Pressure sensitive regeneration packages with and without load locking
Motor mounted counterbalance valve
Motor mounted PO check valves
Motor mounted relief valves
![](/media/1315/solutions_sub_page_1120x747.jpg?anchor=center&mode=crop&width=520)
Find a custom manifold to meet your needs
Select from the following types of pre-engineered packages:
- Single and multiple pump control packages
- Solenoid actuated relief valve packages
- Flow control packages
- Cross port relief packages
- Cross port relief with shuttle and solenoid vent
- Pressure sensitive regeneration packages with and without load locking
- Motor mounted counterbalance valve
- Motor mounted PO check valves
- Motor mounted relief valves
Custom manifolds for stationary and off-highway applications
Use Danfoss custom manifolds in a wide variety of stationary and on/off highway applications. Designed to solve a multitude of repeatable, generic application requirements encountered in day-to-day hydraulic circuits, these packages are ideal for specialty machines and low volume options on high volume applications.
Fast delivery and low cost
Our pre-engineered custom manifold packages avoid scheduling issues, time-related problems and engineering charges.
![](/media/riwhdwki/powersource-1920x420px.jpg?width=420&height=1920&rnd=132826680707100000?anchor=center&mode=crop&width=1920&height=420)
Visit PowerSource
Visit PowerSource to view product specifications, literature and helpful tools like product configurators, 2D/3D models, Cross reference, crimp specs and many more.