Higher productivity with precise control
Increase the performance, efficiency and dependability of machinery with Danfoss' range of flow control valves. Used across a variety of mobile applications, these valves come in multiple types, including priority, proportional and variable, to maximize the flow potential of hydraulic systems.
- Pressure rating - Up to 195 bar (2,800 psi)
- Flow rating - Up to 175 L/min (45 gal/min) input flow
Available in adjustable or non-adjustable versions for application flexibility. Adjustable flow control valves are ideal for applications requiring flow regulation without pressure compensation.
Can be integrated into other components, including gear pumps, limiting the need for additional plumbing.
Available with (bypass type) or without (restrictor type) integral relief valves.
A wide range of standard flow ratings and relief settings are available.
![](/media/1327/work_functions_home_1120x747.jpg?anchor=center&mode=crop&width=625)
![](/media/1305/hitch_control_1120x747.jpg?anchor=center&mode=crop&width=625)
![Visit PowerSource](/media/riwhdwki/powersource-1920x420px.jpg?width=420&height=1920&rnd=132826680707100000?anchor=center&mode=crop&width=1920&height=420)
Visit PowerSource
In our digital catalog you can find product specifications, literature and helpful tools like product configurators, 2D/3D models, cross reference, crimp specs and many more.