Certified CAN bus actuators
Get fast, accurate and intelligent operation with our plug and perform PVE actuators – under any operating and environmental conditions.
The portfolio includes more than 50 different versions of our PVE actuators. These are from simple on/off actuators to SIL 2 certified CAN bus actuators.Our PVED CAN bus actuators are designed for J1939/ISOBUS Protocol and CANopen systems.
Machine benefits
Speed up time to market with SIL 2 certified products
A build-in surveillance monitors both the PVEs and the valve performance
Plug and perform capability
Easy setup and installation speeds up time to market
User selectable, progressive flow characteristics in our digital PVED CAN bus actuators
Advanced built-in diagnostic functions
Product features
PVED-CX is SIL 2 certified according to IEC 61508
PVED-CC is PLUS+1® compliant, which enables OEMs to change PVED-CC parameters in the PLUS+1® GUIDE service tool
CANopen protocol (CiA 3.01 and CiA 4.08)
J1939/ISOBUS CAN control
Advanced performance settings
Environmental robustness identical to analog PVE
Power consumption <9W
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Data sheet | PVED-CC Electrohydraulic Actuator Data Sheet | English | Multiple | 09 Mar, 2015 | 1.8 MB | |
User guide | PVED-CC Series 4 Electrohydraulic Actuator Technical Information Manual | Chinese (CN) | China | 12 Sep, 2018 | 8.3 MB | |
User guide | PVED-CC Series 4 Electrohydraulic Actuator Technical Information Manual | English | Multiple | 09 Mar, 2015 | 6.2 MB |
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }PLUS+1® MC microcontrollersOur powerful PLUS+1® microcontrollers bring intelligence to every node of a distributed control system. And they are equally effective for stand-alone control in smaller machines.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }PVE S7 electrohydraulic actuatorsThe PVE S7 models are backwards compatible with PVE Series 4. The new PVE Series 7 has a number of proven-in-use features that deliver the high reliability expected of a Danfoss Power Solutions product.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }JS1000JS1000 is a joystick with a single- and dual-axis configurations and contact hall effect sensing.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }PLUS+1® Service ToolThe PLUS+1® Service Tool is a free application for flashing PLUS+1® hardware, adjusting parameters, and running machine diagnostic applications.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }JS1-HThe JS1-H family is suitable for almost any machine that requires joystick control. PLUS+1® compliance enables simple and seamless future-oriented integration in the machine control system.
Related applications
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }AgricultureFarmers need agricultural machines that deliver the same high productivity every season. Hydraulic solutions from Danfoss ensure world-class performance from each machine, and a comfortable, stress-free working environment for their operators.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ConstructionSpace is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Crane and material handlingCranes and other large handling machines are required to operate within very specific load ranges. Danfoss provides pressure transmitters that supply load limiting systems with crucial data, safeguarding your equipment, your load, and your operator.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ForestryRough, sloping terrain and cramped working conditions call for robust and reliable forestry machines. We make sure you can manage everything from cutting trees and transport to preparing the forest floor for replanting. We have the smart hydraulic solutions your machines need for precise and efficient forestry operations.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Heavy machineryThink about the heaviest challenges in the open mining, road building and construction industry. Tasks such as cutting through rock or the Arctic permafrost; compacting thick layers of hot asphalt. As well as lifting huge, prefabricated wall panels into place.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Road buildingAdvanced hydraulic systems from Danfoss deliver the machine performance that ensures road builders can meet their deadlines.
Related solutions
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Hitch controlWhen you partner with Danfoss, you get hitch control solutions that are easily incorporated into production. Helping to make your machines more competitive by enhancing the safety, comfort and productivity of your customers.